NXP Semiconductors


Select site:

English

SOT1059-1

SOT1059-1 - plastic extremely thin small outline package; no leads; 10 terminals; UTLP based; body 1 x 2.5 x 0.5 mm

Outline drawing

Package versionPackage namePackage descriptionReference codesIssue date
SOT1059-1
XSON10Uplastic extremely thin small outline package; no leads; 10 terminals; UTLP based; body 1 x 2.5 x 0.5 mm2008-01-18

Related documents

Handling precautions
IC26_CHAPTER_3
Thermal design
IC26_CHAPTER_6