NXP Semiconductors


Select site:

English

SOT1093-1

SOT1093-1 - TQFP80: plastic thin quad flat package; 80 leads; body 14 x 14 x 1.1 mm

Outline drawing

Package versionPackage namePackage descriptionReference codesIssue date
SOT1093-1
TQFP80TQFP80: plastic thin quad flat package; 80 leads; body 14 x 14 x 1.1 mmMS-026 (JEDEC); 136E19 (IEC); 2008-11-14

Related documents

Handling precautions
IC26_CHAPTER_3
Thermal design
IC26_CHAPTER_6

Products in this package