NXP Semiconductors


Select site:

English

SOT137-1

SOT137-1 - plastic small outline package; 24 leads; body width 7.5 mm

Outline drawing

Package versionPackage namePackage descriptionReference codesIssue date
SOT137-1
SO24plastic small outline package; 24 leads; body width 7.5 mmMS-013 (JEDEC); 075E05 (IEC); 2003-02-19

Products in this package

Audio
TDA8929T - Controller class-D audio amplifier
TEA0675 - Dual Dolby* B-type noise reduction circuit for playback applications
TEA6324T - Sound control circuit
Automotive
SAA1305T - On/off logic IC
Data converters & media processors
TDA8714 - 8-bit high-speed analog-to-digital converter
TDA9178 - YUV one chip picture improvement based on luminance vector-, colour vector- and spectral processor
TDA9885; TDA9886 - I2C-bus controlled single and multistandard alignment-free IF-PLL demodulators
TDA9887 - I2C-bus controlled multistandard alignment-free IF-PLL demodulator with FM radio
Interface
PCA8575 - Remote 16-bit I/O expander for I2C-bus with interrupt
PCA9532 - 16-bit I2C LED dimmer
PCA9535; PCA9535C - 16-bit I2C-bus and SMBus, low power I/O port with interrupt
PCA9539; PCA9539R - 16-bit I2C-bus and SMBus low power I/O port with interrupt and reset
PCA9547 - 8-channel I2C-bus multiplexer with reset
PCA9548A - 8-channel I2C-bus switch with reset
PCA9549 - Octal bus switch with individually I2C-bus controlled enables
PCA9552 - 16-bit I2C-bus LED driver with programmable blink rates
PCA9555 - 16-bit I2C-bus and SMBus I/O port with interrupt
PCA9671 - Remote 16-bit I/O expander for Fm+ I2C-bus with reset
PCA9673 - Remote 16-bit I/O expander for Fm I2C-bus with interrupt and reset
PCA9675 - Remote 16-bit I/O expander for Fm+ I2C-bus with interrupt
PCA9701; PCA9702 - 18 V tolerant SPI 16-bit/8-bit GPI with <span class="overline">INT</span>
SAA1064 - 4-digit LED-driver with I2C-bus interface
SCC2691 - Universal asynchronous receiver/transmitter (UART)
Logic
74ABT543A - Octal latched transceiver with dual enable (3-State)
74ABT544 - Octal latched transceiver with dual enable; inverting; 3-state
74ABT646A - Octal bus transceiver/register (3-State)
74ABT648 - Octal transceiver/register; inverting; 3-state
74ABT651 - Octal transceiver/register, inverting (3-State)
74ABT652A - Octal transceiver/register, non-inverting (3-State)
74ABT657 - Octal transceiver with parity generator/checker (3-state)
74ABT821 - 10-bit D-type flip-flop; positive-edge trigger; 3-state
74ABT823 - 9-bit D-type flip-flop with reset and enable; 3-state
74ABT827 - 10-bit buffer/line driver, non-inverting (3-State)
74ABT841 - 10-bit bus interface latch (3-State)
74F269 - 8-bit bidirectional binary counter
74F543 - Octal registered transceiver, non-inverting (3-state)
74F656A - Octal buffer/driver with parity, non-inverting (3-State)
74F657 - Octal transceiver with 8-bit parity generator/checker
74F821 - 10-bit bus interface register, non-inverting (3-state)
74F827 - 10-bit buffer/line driver, non-inverting (3-State)
74HC154; 74HCT154 - 4-to-16 line decoder/demultiplexer
74HC4059;74HCT4059 - programmable divide-by-n counter
74HC4067; 74HCT4067 - 16-channel analog multiplexer/demultiplexer
74HC/HCT4514 - 4-to-16 line decoder/demultiplexer with input latches
74HC/HCT4515 - 4-to-16 line decoder/demultiplexer with input latches; inverting
74HC/HCT646 - Octal bus transceiver/register; 3-state
74HC/HCT652 - Octal bus transceiver/register; 3-state
74LVC2952A - Octal registered transceiver with 5 V tolerant inputs/outputs; 3-state
74LVC4245A - Octal dual supply translating transceiver; 3-state
74LVC543A - Octal D-type registered transceiver; 3-state
74LVC544A - Octal D-type registered transceiver; inverting; 3-state
74LVC646A - Octal bus transceiver/register; 3-state
74LVC821A - 10-bit D-type flip-flop with 5 V tolerant inputs/outputs; positive-edge trigger; 3-state
74LVC823A - 9-bit D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state
74LVC827A - 10-bit buffer/line driver with 5 V tolerant inputs/outputs; 3-state
74LVC841A - 10-bit transparent latch with 5 V tolerant inputs/outputs; 3-state
74LVT2952 - 3.3 V LVT octal registered transceiver (3-state)
74LVT543 - 3.3V Octal latched transceiver with dual enable (3-State)
74LVT646 - 3.3V Octal bus transceiver/register (3-State)
74LVT652 - 3.3V Octal transceiver/register, non-inverting (3-State)
CBT3384 - 10-bit bus switch with 5-bit output enables
CBTD3384 - 10-bit level shifting bus switch with 5-bit output enables
CBTS3384 - 10-bit bus switch with 5-bit output enables and Schottky undershoot protection
HEF4059B - Programmable divide-by-n counter
HEF4067B MSI - 16-channel analogue multiplexer/demultiplexer
HEF4514B MSI - 1-of-16 decoder/demultiplexer with input latches
HEF4515B MSI - 1-of-16 decoder/demultiplexer with input latches
PCK351 - 1 : 10 clock distribution device with 3-state outputs
Power and power management
TEA1771/TEA1781/TEA1782 - GreenChip PC power-supply solution
UBA2030T - Full bridge driver IC
UBA2032 - Full bridge driver IC
UBA2071; UBA2071A - Half bridge control IC for CCFL backlighting
Storage/DVD
TDA1300T; TDA1300TT - Photodetector amplifiers and laser supplies