NXP Semiconductors


Select site:

English

SOT162-1

SOT162-1 - plastic small outline package; 16 leads; body width 7.5 mm

Outline drawing

Package versionPackage namePackage descriptionReference codesIssue date
SOT162-1
SO16plastic small outline package; 16 leads; body width 7.5 mmMS-013 (JEDEC); 075E03 (IEC); 2003-02-19

Related documents

Handling precautions
IC26_CHAPTER_3
Mounting and soldering
AN10365
Reflow soldering
SO-SOJ-REFLOW
Thermal design
IC26_CHAPTER_6
Wave soldering
SO-SOJ-WAVE

Products in this package

Power management ICs
UBA2025 - CFL power IC
Automotive
TDA8574 - Class-H high-output voltage level line driver
Amplifiers
TDA8574 - Class-H high-output voltage level line driver
TEA0676T - Dual pre-amplifier and equalizer for reverse tape decks
Logic
74F3037 - Quad 2-input NAND 30Ohm driver
74F3038 - Quad 2-input NAND 30Ohm driver (open collector)
74F85 - 4-bit magnitude comparator
74HC/HCT7403 - 4-Bit x 64-word FIFO register; 3-state
HEF4517B - Dual 64-bit static shift register
PCA8574/74A - Remote 8-bit I/O expander for I2C-bus with interrupt
PCA9500 - 8-bit I2C-bus and SMBus I/O port with 2-kbit EEPROM
PCA9534 - 8-bit I2C-bus and SMBus low power I/O port with interrupt
PCA9538 - 8-bit I2C-bus and SMBus low power I/O port with interrupt and reset
PCA9554/PCA9554A - 8-bit I2C-bus and SMBus I/O port with interrupt
PCA9670 - Remote 8-bit I/O expander for Fm I²C-bus with reset
PCA9672 - Remote 8-bit I/O expander for Fm I²C-bus with interrupt and reset
PCA9674/74A - Remote 8-bit I/O expander for Fm+ I2C-bus with interrupt
PCF8574 - Remote 8-bit I/O expander for I2C-bus
PCF8591 - 8-bit A/D and D/A converter
Lighting driver and controller ICs
UBA2025 - CFL power IC
Data converters
TDA8444; TDA8444T; TDA8444AT - Octuple 6-bit DACs with I²C-bus
Audio / video
SAA6579 - Radio Data System (RDS) demodulator
SAA6581 - RDS/RBDS demodulator
TDA8574 - Class-H high-output voltage level line driver
TEA0676T - Dual pre-amplifier and equalizer for reverse tape decks
Interface and connectivity
PCA8574/74A - Remote 8-bit I/O expander for I2C-bus with interrupt
PCA9500 - 8-bit I2C-bus and SMBus I/O port with 2-kbit EEPROM
PCA9534 - 8-bit I2C-bus and SMBus low power I/O port with interrupt
PCA9538 - 8-bit I2C-bus and SMBus low power I/O port with interrupt and reset
PCA9554/PCA9554A - 8-bit I2C-bus and SMBus I/O port with interrupt
PCA9670 - Remote 8-bit I/O expander for Fm I²C-bus with reset
PCA9672 - Remote 8-bit I/O expander for Fm I²C-bus with interrupt and reset
PCA9674/74A - Remote 8-bit I/O expander for Fm+ I2C-bus with interrupt
PCF8574 - Remote 8-bit I/O expander for I2C-bus
PCF8591 - 8-bit A/D and D/A converter
MC145406 - EIA-232-D/V.28 Driver/Receiver
TDA5051A - Home automation modem