SOT186A

SOT186A - plastic single-ended package; isolated heatsink mounted; 1 mounting hole; 3-lead TO-220 "full pack"

Outline drawing

Package versionPackage namePackage descriptionReference codesIssue date
SOT186A
TO-220Fplastic single-ended package; isolated heatsink mounted; 1 mounting hole; 3-lead TO-220 "full pack"3-lead TO-220F (JEDEC); 2006-02-14

Related documents

Handling precautions
IC26_CHAPTER_3
Mounting and soldering
SC18_CHAPTER_4
Thermal design
SC18_CHAPTER_5

Products in this package

Diodes
BYM357X - Damper-Modulator fast, high-voltage
BYM358X - Damper-Modulator fast, high-voltage
BYR29X-600 - Rectifier diode ultrafast
BYV34X-600 - Dual rectifier diode ultrafast
Bipolar transistors
BU1506DX - Silicon Diffused Power Transistor
BU1507AX - Silicon Diffused Power Transistor
BU1507DX - Silicon Diffused Power Transistor
BU1508AX - Silicon Diffused Power Transistor
BU1508DX - Silicon Diffused Power Transistor
BU4506DZ - Silicon Diffused Power Transistor
BU4508DZ - Silicon Diffused Power Transistor
BUJ103AX - Silicon Diffused Power Transistor
BUT11APX-1200 - Silicon Diffused Power Transistor
BUT11APX - Silicon Diffused Power Transistor
BUT11AX - Silicon Diffused Power Transistor
BUT12AX - Silicon diffused power transistor
Thyristors
BT136X series - Triacs
BT136X series D - Triacs logic level
BT136X series E - Triacs sensitive gate
BT137X-600D - Triacs logic level
BT137X series - Triacs
BT137X series E - Triacs sensitive gate
BT138X series - Triacs
BT139X-600E - Triac; sensitive gate
BT139X series - Triacs
BT151X series - Thyristors
BT151X series C - Thyristors
BT152X series - Thyristors
BT236X series F and G - 6 A Four-quadrant triacs
BT258X series - Thyristors logic level
BTA202X series D and E - 2 A Three-quadrant triacs high commutation
BTA204X series B and C - Three quadrant triacs high commutation
BTA204X-600D; BTA204X-600E; BTA204X-600F; BTA204X-800E - Three quadrant triacs guaranteed commutation
BTA208X-1000B - Three quadrant triacs high commutation
BTA208X series B - Three quadrant triacs high commutation
BTA208X series D, E and F - Three quadrant triacs guaranteed commutation
BTA212X series B - Three quadrant triacs high commutation
BTA212X series D, E and F - Three quadrant triacs guaranteed commutation
BTA216X series B - Three quadrant triacs high commutation
BTA216X series D, E and F - Three quadrant triacs guaranteed commutation
BTA312X series D and E - 12 A Three-quadrant triacs high commutation
BTA316X series B, C and E - 16 A Three-quadrant triacs high commutation
MAC223A8X - Triacs