NXP Semiconductors


Select site:

English

SOT187-2

SOT187-2 - plastic leaded chip carrier; 44 leads

Outline drawing

Package versionPackage namePackage descriptionReference codesIssue date
SOT187-2
PLCC44plastic leaded chip carrier; 44 leadsEDR-7319 (EIAJ); MS-018 (JEDEC); 112E10 (IEC); 2001-11-14

Related documents

Handling precautions
IC26_CHAPTER_3
Mounting and soldering
AN10365
Thermal design
IC26_CHAPTER_6
Wave soldering
PLCC-WAVE

Products in this package

Microcontrollers
80C31/80C32 - 80C51 8-bit microcontroller family 128/256 byte RAM ROMless low voltage (2.7 V-5.5 V), low power, high speed (33 MHz)
80C652; 83C652 - CMOS single-chip 8-bit microcontrollers
80C51/87C51/80C52/87C52 - 80C51 8-bit microcontroller family 4 K/8 K OTP/ROM low voltage (2.7 V-5.5 V), low power, high speed (33 MHz), 128/256 B RAM
8XC54/58 8XC51FA/FB/FC/80C51FA 8XC51RA+/RB+/RC+/RD+/ 80C51RA+ - 80C51 8-bit microcontroller family 8K-64K/256-1K OTP/ROM/ROMless, low voltage 2.7V-5.5V), low power, high speed (33 MHz)
P80C31X2/32X2; P80C51X2/52X2/54X2/58X2; P87C51X2/52X2/54X2/58X2 - 80C51 8-bit microcontroller family 4K/8K/16K/32K ROM/OTP 128B/256B RAM low voltage (2.7 to 5.5 V), low power, high speed (30/33 MHz)
P87C51MB2/P87C51MC2 - 80C51 8-bit microcontroller family with extended memory; 64 kB/96 kB OTP with 2 kB/3 kB RAM
P87C51RA2/RB2/RC2/RD2 - 80C51 8-bit microcontroller family 8KB/16KB/32KB/64KB OTP, 512B/512B/512B/1KB RAM, low voltage (2.7 to 5.5 V), low power, high speed (30/33 MHz)
P89LPC952/954 - 8-bit microcontroller with accelerated two-clock 80C51 core 8 kB/16 kB 3 V byte-erasable flash with 10-bit ADC
P89LV51RB2/RC2/RD2 - 8-bit 80C51 3 V low power 16/32/64 kB Flash microcontroller with 1 kB RAM
P89V51RB2/RC2/RD2 - 8-bit 80C51 5 V low power 16/32/64 kB flash microcontroller with 1 kB RAM
P89V52X2 - 8-bit 80C51 low power 8 kB flash microcontroller with 256 B RAM, 192 B data EEPROM
P8XC591 - Single-chip 8-bit microcontroller with CAN controller
P83C654X2/P87C654X2 - 80C51 8-bit microcontroller family 16kB OTP/ROM, 256B RAM, low voltage (2.7 to 5.5 V), low power, high speed (30/33 MHz)
P83C660X2, P87C660X2, P83C661X2, P87C661X2 - 80C51 8-bit microcontroller family 16KB OTP/ROM, 512B RAM low voltage (2.7 to 5.5 V), low power, high speed (30/33 MHZ), two 400KB I2C interfaces
XA-C3 - XA 16-bit microcontroller family 32K/1024 OTP/ROM CAN transport layer controller 1 UART, 1 SPI Port, CAN 2.0B, 32 CAN ID Filters, transport layer co-processor
XA-G30 - XA 16-bit microcontroller family 512 B RAM, watchdog, 2 UARTs
XA-G37 - XA 16-bit microcontroller family 32K OTP, 512 B RAM, watchdog, 2 UARTs
XA-G49 - XA 16-bit microcontroller family 64K FLASH/2K RAM, watchdog, 2 UARTs
Interface and connectivity
SC16C750B - 5 V, 3.3 V and 2.5 V UART with 64-byte FIFOs
SC26C92 - Dual universal asynchronous receiver/transmitter (DUART)
SC28L91 - 3.3 V or 5.0 V Universal Asynchronous Receiver/Transmitter (UART)
SC28L92 - 3.3 V/5.0 V Dual Universal Asynchronous Receiver/Transmitter (DUART)
SCC2681T - Dual asynchronous receiver/transmitter (DUART)
SCC2681 - Dual asynchronous receiver/transmitter (DUART)
SCC2692 - Dual asynchronous receiver/transmitter (DUART)
SCC68681 - Dual asynchronous receiver/transmitter (DUART)
SCC68692 - Dual asynchronous receiver/transmitter (DUART)