NXP Semiconductors


Select site:

English

SOT313-2

SOT313-2 - plastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mm

Outline drawing

Package versionPackage namePackage descriptionReference codesIssue date
SOT313-2
LQFP48plastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mmMS-026 (JEDEC); 136E05 (IEC); 2003-02-25

Related documents

Handling precautions
IC26_CHAPTER_3
Mounting and soldering
AN10365
Reflow soldering
sot313-2_fr
Thermal design
IC26_CHAPTER_6
Wave soldering
HTQFP-HLQFP-LQFP-MSQFP-WAVE

Products in this package

Power management ICs
PCA9626 - 24-bit Fm+ I2C-bus 100 mA 40 V LED driver
Identification
TDA8007B - Double multiprotocol IC card interface
Logic
PCA9626 - 24-bit Fm+ I2C-bus 100 mA 40 V LED driver
Microcontrollers
LPC2101/02/03 - Single-chip 16-bit/32-bit microcontrollers; 8 kB/16 kB/32 kB flash with ISP/IAP, fast ports and 10-bit ADC
LPC2104/2105/2106 - Single-chip 32-bit microcontrollers; 128 kB ISP/IAP flash with 16/32/64 kB RAM
P89LPC952/954 - 8-bit microcontroller with accelerated two-clock 80C51 core 8 kB/16 kB 3 V byte-erasable flash with 10-bit ADC
Lighting driver and controller ICs
PCA9626 - 24-bit Fm+ I2C-bus 100 mA 40 V LED driver
Data converters
DAC1001D125 - Dual 10-bit DAC, up to 125 Msps
DAC1201D125 - Dual 12-bit DAC, up to 125 Msps
DAC1401D125 - Dual 14-bit DAC, up to 125 Msps
TDA8777 - Triple 10-bit video DAC, up to 330 MHz sample frequency
TDA8783 - 40 Msps, 10-bit analog-to-digital interface for CCD cameras
TDA8784 - 18 Msps, 10-bit analog-to-digital interface for CCD cameras
TDA8787A - 10-bit, 3.0 V, up to 18 Msps analog-to-digital interface for CCD cameras
TDA9965 - 12-bit, 5.0 V, 30 Msps analog-to-digital interface for CCD cameras
Audio / video
TDA8777 - Triple 10-bit video DAC, up to 330 MHz sample frequency
TDA8783 - 40 Msps, 10-bit analog-to-digital interface for CCD cameras
TDA8784 - 18 Msps, 10-bit analog-to-digital interface for CCD cameras
TDA8787A - 10-bit, 3.0 V, up to 18 Msps analog-to-digital interface for CCD cameras
TDA9897; TDA9898 - Multistandard hybrid IF processing
TDA9899 - Multistandard hybrid IF processing including car mobile
TDA9965 - 12-bit, 5.0 V, 30 Msps analog-to-digital interface for CCD cameras
Interface and connectivity
PCA9626 - 24-bit Fm+ I2C-bus 100 mA 40 V LED driver
SC16C2550B - 5 V, 3.3 V and 2.5 V dual UART, 5 Mbit/s (max.), with 16-byte FIFOs
SC16C2550 - Dual UART with 16 bytes of transmit and receive FIFOs and infrared (IrDA) encoder/decoder
SC16C550B - 5 V, 3.3 V and 2.5 V UART with 16-byte FIFOs
SC16C650B - 5 V, 3.3 V and 2.5 V UART with 32-byte FIFOs and infrared (IrDA) encoder/decoder
SC16C652B - 5 V, 3.3 V and 2.5 V dual UART, 5 Mbit/s (max.) with 32-byte FIFOs and infrared (IrDA) encoder/decoder
SC16C752B - 5 V, 3.3 V and 2.5 V dual UART, 5 Mbit/s (max.), with 64-byte FIFOs
SC16C752 - Dual UART with 64-byte FIFO
SC16C852L - 1.8 V dual UART, 5 Mbit/s (max.) with 128-byte FIFOs, infrared (IrDA) and 16 mode or 68 mode bus interface
SC68C2550B - 5 V, 3.3 V and 2.5 V dual UART, 5 Mbit/s (max.), with 16-byte FIFOs and 68 mode uP interface
SC68C652B - 5 V, 3.3 V and 2.5 V dual UART, 5 Mbit/s (max.) with 32-byte FIFOs, IrDA encoder/decoder, and Motorola uP interface
SC68C752B - 5 V, 3.3 V and 2.5 V dual UART, 5 Mbit/s (max.), with 64-byte FIFOs and Motorola uP interface