NXP Semiconductors


Select site:

English

SOT318-5

SOT318-5 - plastic quad flat package; 80 leads (lead length 1.95 mm; slope angle 60 deg); body 14 x 20 x 2.8 mm

Outline drawing

Package versionPackage namePackage descriptionReference codesIssue date
SOT318-5
QFP80plastic quad flat package; 80 leads (lead length 1.95 mm; slope angle 60 deg); body 14 x 20 x 2.8 mm2003-02-25

Related documents

Handling precautions
IC26_CHAPTER_3
Mounting and soldering
AN10365
Thermal design
IC26_CHAPTER_6

Products in this package