NXP Semiconductors


Select site:

English

SOT319-2

SOT319-2 - plastic quad flat package; 64 leads (lead length 1.95 mm); body 14 x 20 x 2.8 mm

Outline drawing

Package versionPackage namePackage descriptionReference codesIssue date
SOT319-2
QFP64plastic quad flat package; 64 leads (lead length 1.95 mm); body 14 x 20 x 2.8 mmMO-112 (JEDEC); 2003-02-25

Related documents

Handling precautions
IC26_CHAPTER_3
Mounting and soldering
AN10365
Reflow soldering
sot319-2_fr
Thermal design
IC26_CHAPTER_6
Wave soldering
QFP-SQFP-TQFP-WAVE