| Package version | Package name | Package description | Reference codes | Issue date |
|---|---|---|---|---|
| QFP160 | plastic quad flat package; 160 leads (lead length 1.6 mm); body 28 x 28 x 3.4 mm; high stand-off height | MS-022 (JEDEC); 135E12 (IEC); | 2003-02-25 |
| Package version | Package name | Package description | Reference codes | Issue date |
|---|---|---|---|---|
| QFP160 | plastic quad flat package; 160 leads (lead length 1.6 mm); body 28 x 28 x 3.4 mm; high stand-off height | MS-022 (JEDEC); 135E12 (IEC); | 2003-02-25 |