NXP Semiconductors


Select site:

English

SOT340-1

SOT340-1 - plastic shrink small outline package; 24 leads; body width 5.3 mm

Outline drawing

Package versionPackage namePackage descriptionReference codesIssue date
SOT340-1
SSOP24plastic shrink small outline package; 24 leads; body width 5.3 mmMO-150 (JEDEC); 2003-02-19

Related documents

Handling precautions
IC26_CHAPTER_3
Mounting and soldering
AN10365
Reflow soldering
SSOP-TSSOP-VSO-REFLOW
Thermal design
IC26_CHAPTER_6
Wave soldering
SSOP-TSSOP-VSO-WAVE

Products in this package

Power management ICs
TDA5145TS - Brushless DC motor drive circuit
UBA2071; UBA2071A - Half bridge control IC for CCFL backlighting
Logic
74ABT543A - Octal latched transceiver with dual enable (3-State)
74ABT544 - Octal latched transceiver with dual enable; inverting; 3-state
74ABT646A - Octal bus transceiver/register (3-State)
74ABT652A - Octal transceiver/register, non-inverting (3-State)
74ABT657 - Octal transceiver with parity generator/checker (3-state)
74ABT821 - 10-bit D-type flip-flop; positive-edge trigger; 3-state
74ABT823 - 9-bit D-type flip-flop with reset and enable; 3-state
74ABT827 - 10-bit buffer/line driver, non-inverting (3-State)
74ABT841 - 10-bit bus interface latch (3-State)
74F269 - 8-bit bidirectional binary counter
74F543 - Octal registered transceiver, non-inverting (3-state)
74F827 - 10-bit buffer/line driver, non-inverting (3-State)
74HC154; 74HCT154 - 4-to-16 line decoder/demultiplexer
74HC4059;74HCT4059 - programmable divide-by-n counter
74HC4067; 74HCT4067 - 16-channel analog multiplexer/demultiplexer
74HC/HCT4514 - 4-to-16 line decoder/demultiplexer with input latches
74HC/HCT646 - Octal bus transceiver/register; 3-state
74HC/HCT652 - Octal bus transceiver/register; 3-state
74LVC2952A - Octal registered transceiver with 5 V tolerant inputs/outputs; 3-state
74LVC4245A - Octal dual supply translating transceiver; 3-state
74LVC543A - Octal D-type registered transceiver; 3-state
74LVC544A - Octal D-type registered transceiver; inverting; 3-state
74LVC646A - Octal bus transceiver/register; 3-state
74LVC821A - 10-bit D-type flip-flop with 5 V tolerant inputs/outputs; positive-edge trigger; 3-state
74LVC823A - 9-bit D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state
74LVC827A - 10-bit buffer/line driver with 5 V tolerant inputs/outputs; 3-state
74LVC841A - 10-bit transparent latch with 5 V tolerant inputs/outputs; 3-state
74LVT2952 - 3.3 V LVT octal registered transceiver (3-state)
74LVT543 - 3.3V Octal latched transceiver with dual enable (3-State)
74LVT646 - 3.3V Octal bus transceiver/register (3-State)
74LVT652 - 3.3V Octal transceiver/register, non-inverting (3-State)
CBT3384 - 10-bit bus switch with 5-bit output enables
CBTD3384 - 10-bit level shifting bus switch with 5-bit output enables
CBTS3384 - 10-bit bus switch with 5-bit output enables and Schottky undershoot protection
PCA8575 - Remote 16-bit I/O expander for I2C-bus with interrupt
PCA9555 - 16-bit I2C-bus and SMBus I/O port with interrupt
PCA9671 - Remote 16-bit I/O expander for Fm+ I2C-bus with reset
PCA9673 - Remote 16-bit I/O expander for Fm I2C-bus with interrupt and reset
PCA9675 - Remote 16-bit I/O expander for Fm+ I2C-bus with interrupt
PCF8575C - Remote 16-bit I/O expander for I2C-bus
PCF8575 - Remote 16-bit I/O expander for I2C-bus
PCK351 - 1 : 10 clock distribution device with 3-state outputs
Lighting driver and controller ICs
UBA2071; UBA2071A - Half bridge control IC for CCFL backlighting
Data converters
TDA8706A - 6-bit analog-to-digital converter with multiplexer and clamp
Audio / video
TDA8706A - 6-bit analog-to-digital converter with multiplexer and clamp
TDA9881 - Alignment-free vision and FM sound IF-PLL demodulator for negative modulated TV standards
TDA9884 - I2C-bus controlled multistandard alignment-free IF-PLL for mobile reception
TDA9885; TDA9886 - I2C-bus controlled single and multistandard alignment-free IF-PLL demodulators
TDA9887 - I2C-bus controlled multistandard alignment-free IF-PLL demodulator with FM radio
UAA3220TS - Frequency Shift Keying (FSK)/Amplitude Shift Keying (ASK) receiver
Interface and connectivity
PCA8575 - Remote 16-bit I/O expander for I2C-bus with interrupt
PCA9555 - 16-bit I2C-bus and SMBus I/O port with interrupt
PCA9671 - Remote 16-bit I/O expander for Fm+ I2C-bus with reset
PCA9673 - Remote 16-bit I/O expander for Fm I2C-bus with interrupt and reset
PCA9675 - Remote 16-bit I/O expander for Fm+ I2C-bus with interrupt
PCF8575C - Remote 16-bit I/O expander for I2C-bus
PCF8575 - Remote 16-bit I/O expander for I2C-bus
RF
UAA3220TS - Frequency Shift Keying (FSK)/Amplitude Shift Keying (ASK) receiver