NXP Semiconductors


Select site:

English

SOT353-1

SOT353-1 - plastic thin shrink small outline package; 5 leads; body width 1.25 mm

Outline drawing

Package versionPackage namePackage descriptionReference codesIssue date
SOT353-1
TSSOP5plastic thin shrink small outline package; 5 leads; body width 1.25 mmSC-88A (EIAJ); MO-203 (JEDEC); 2003-02-19

Related documents

Handling precautions
IC26_CHAPTER_3
Mounting and soldering
AN10365
Thermal design
IC26_CHAPTER_6

Products in this package

Logic
74AHC1G09 - 2-input AND gate with open-drain output
74AHC1GU04 - Inverter
74AHC1G00; 74AHCT1G00 - 2-input NAND gate
74AHC1G02; 74AHCT1G02 - 2-input NOR gate
74AHC1G04; 74AHCT1G04 - Inverter
74AHC1G06; 74AHCT1G06 - Inverter with open drain output
74AHC1G07; 74AHCT1G07 - Buffer with open-drain output
74AHC1G08; 74AHCT1G08 - 2-input AND gate
74AHC1G125; 74AHCT1G125 - Bus buffer/line driver; 3-state
74AHC1G126; 74AHCT1G126 - Bus buffer/line driver; 3-state
74AHC1G14; 74AHCT1G14 - Inverting Schmitt trigger
74AHC1G66; 74AHCT1G66 - Single-pole single-throw analog switch
74AHC1G79; 74AHCT1G79 - Single D-type flip-flop; positive-edge trigger
74AHC1G86; 74AHCT1G86 - 2-input EXCLUSIVE-OR gate
74AUP1G00 - Low-power 2-input NAND gate
74AUP1G02 - Low-power 2-input NOR gate
74AUP1G04 - Low-power inverter
74AUP1G06 - low-power inverter with open-drain output
74AUP1G07 - low-power buffer with open-drain output
74AUP1G08 - Low-power 2-input AND gate
74AUP1G09 - Low-power 2-input AND gate with open-drain
74AUP1G125 - Low-power buffer/line driver; 3-state
74AUP1G126 - Low-power buffer/line driver; 3-state
74AUP1G14 - Low-power Schmitt-trigger inverter
74AUP1G17 - Low-power Schmitt trigger
74AUP1G240 - Low-power inverting buffer/line driver; 3-state
74AUP1G32 - Low-power 2-input OR gate
74AUP1G34 - Low-power buffer
74AUP1G80 - Low-power D-type flip-flop; positive-edge trigger
74AUP1G86 - Low-power 2-input EXCLUSIVE-OR gate
74AUP1GU04 - Low-power Schmitt-trigger buffer
74AUP1T34 - Low-power dual supply translating buffer
74CBTLV1G125 - Single bus switch
74HC1GU04 - Inverter
74HC1G00; 74HCT1G00 - 2-input NAND gate
74HC1G02; 74HCT1G02 - 2-input NOR gate
74HC1G04; 74HCT1G04 - Inverter
74HC1G08; 74HCT1G08 - 2-input AND gate
74HC1G125; 74HCT1G125 - Bus buffer/line driver; 3-state
74HC1G126; 74HCT1G126 - Bus buffer/line driver; 3-state
74HC1G14; 74HCT1G14 - Inverting Schmitt trigger
74HC1G66; 74HCT1G66 - Single-pole single-throw analog switch
74HC1G86; 74HCT1G86 - 2-input EXCLUSIVE-OR gate
74LVC1G02 - Single 2-input NOR gate
74LVC1G06 - Inverter with open-drain output
74LVC1G07 - Buffer with open-drain output
74LVC1G08 - Single 2-input AND gate
74LVC1G125 - Bus buffer/line driver; 3-state
74LVC1G34 - Single buffer
74LVC1G384 - Bilateral switch
74LVC1G86 - 2-input EXCLUSIVE-OR gate
74LVC1GU04 - Inverter