NXP Semiconductors


Select site:

English

SOT353

SOT353 - plastic surface-mounted package; 5 leads

Outline drawing

Package versionPackage namePackage descriptionReference codesIssue date
SOT353
UMT5plastic surface-mounted package; 5 leadsSC-88A (EIAJ); 2006-03-16

Related documents

Handling precautions
IC26_CHAPTER_3
Mounting and soldering
AN10365
Reflow soldering
sot353_fr
Thermal design
SC18_CHAPTER_5
Wave soldering
sot353_fw

Products in this package

Diodes
PZUxDB2 series - Dual Zener diodes
Bipolar transistors
PMEM1505NG - NPN transistor/Schottky rectifier module
PMEM1505PG - PNP transistor/Schottky rectifier module
PMP4201V; PMP4201G; PMP4201Y - NPN/NPN matched double transistors
PMP4501V; PMP4501G; PMP4501Y - NPN/NPN matched double transistors
PMP5201V; PMP5201G; PMP5201Y - PNP/PNP matched double transistors
PMP5501V; PMP5501G; PMP5501Y - PNP/PNP matched double transistors
PSSI2021SAY - Constant current source in SOT353 package
ESD, EMI and signal conditioning
BZA800AL series - Quadruple ESD transient voltage suppressor
BZA800AVL series - Quadruple low capacitance ESD suppressor
BZA800A-series - Quadruple ESD transient voltage suppressor
Logic
74AHC1G09 - 2-input AND gate with open-drain output
74AHC1GU04 - Inverter
74AHC1G00; 74AHCT1G00 - 2-input NAND gate
74AHC1G02; 74AHCT1G02 - 2-input NOR gate
74AHC1G04; 74AHCT1G04 - Inverter
74AHC1G06; 74AHCT1G06 - Inverter with open drain output
74AHC1G07; 74AHCT1G07 - Buffer with open-drain output
74AHC1G08; 74AHCT1G08 - 2-input AND gate
74AHC1G125; 74AHCT1G125 - Bus buffer/line driver; 3-state
74AHC1G126; 74AHCT1G126 - Bus buffer/line driver; 3-state
74AHC1G14; 74AHCT1G14 - Inverting Schmitt trigger
74AHC1G66; 74AHCT1G66 - Single-pole single-throw analog switch
74AHC1G79; 74AHCT1G79 - Single D-type flip-flop; positive-edge trigger
74AHC1G86; 74AHCT1G86 - 2-input EXCLUSIVE-OR gate
74AUP1G00 - Low-power 2-input NAND gate
74AUP1G02 - Low-power 2-input NOR gate
74AUP1G04 - Low-power inverter
74AUP1G06 - low-power inverter with open-drain output
74AUP1G07 - low-power buffer with open-drain output
74AUP1G08 - Low-power 2-input AND gate
74AUP1G09 - Low-power 2-input AND gate with open-drain
74AUP1G125 - Low-power buffer/line driver; 3-state
74AUP1G126 - Low-power buffer/line driver; 3-state
74AUP1G14 - Low-power Schmitt-trigger inverter
74AUP1G17 - Low-power Schmitt trigger
74AUP1G240 - Low-power inverting buffer/line driver; 3-state
74AUP1G32 - Low-power 2-input OR gate
74AUP1G34 - Low-power buffer
74AUP1G80 - Low-power D-type flip-flop; positive-edge trigger
74AUP1G86 - Low-power 2-input EXCLUSIVE-OR gate
74AUP1GU04 - Low-power Schmitt-trigger buffer
74AUP1T34 - Low-power dual supply translating buffer
74CBTLV1G125 - Single bus switch
74HC1GU04 - Inverter
74HC1G00; 74HCT1G00 - 2-input NAND gate
74HC1G02; 74HCT1G02 - 2-input NOR gate
74HC1G04; 74HCT1G04 - Inverter
74HC1G08; 74HCT1G08 - 2-input AND gate
74HC1G125; 74HCT1G125 - Bus buffer/line driver; 3-state
74HC1G126; 74HCT1G126 - Bus buffer/line driver; 3-state
74HC1G14; 74HCT1G14 - Inverting Schmitt trigger
74HC1G66; 74HCT1G66 - Single-pole single-throw analog switch
74HC1G86; 74HCT1G86 - 2-input EXCLUSIVE-OR gate
74LVC1G02 - Single 2-input NOR gate
74LVC1G06 - Inverter with open-drain output
74LVC1G07 - Buffer with open-drain output
74LVC1G08 - Single 2-input AND gate
74LVC1G125 - Bus buffer/line driver; 3-state
74LVC1G34 - Single buffer
74LVC1G384 - Bilateral switch
74LVC1G86 - 2-input EXCLUSIVE-OR gate
74LVC1GU04 - Inverter
NX3L1G384 - Low-ohmic single-pole single-throw analog switch
NX3L1G66 - Low-ohmic single-pole single-throw analog switch
NX3V1G66 - Low-ohmic single-pole single-throw analog switch
NX3V1T66 - Low-ohmic single-pole single-throw analog switch