NXP Semiconductors


Select site:

English

SOT362-1

SOT362-1 - plastic thin shrink small outline package; 48 leads; body width 6.1 mm

Outline drawing

Package versionPackage namePackage descriptionReference codesIssue date
SOT362-1
TSSOP48plastic thin shrink small outline package; 48 leads; body width 6.1 mmMO-153 (JEDEC); 2003-02-19

Related documents

Handling precautions
IC26_CHAPTER_3
Mounting and soldering
AN10365
Reflow soldering
sot362-1_fr
Thermal design
IC26_CHAPTER_6
Wave soldering
SSOP-TSSOP-VSO-WAVE

Products in this package

Logic
74ABT16240A - 16-bit inverting buffer/line driver; 3-state
74ABT16244A - 16-bit buffer/line driver; 3-state
74ABT16273 - 16-bit D-type flip-flop
74ABT16373B - 16-bit transparent latch (3-State)
74ABT16374B - 16-bit D-type flip-flop, positive-edge trigger (3-State)
74ABT162245A, 74ABTH162245A - 16-bit bus transceiver with 30 Ohm series termination resistors (3-State)
74ABT16245B, 74ABTH16245B - 16-bit bus transceiver (3-State)
74ALVC162334A - 16-bit registered driver with inverted register enable and 30 Ohm termination resistors (3-state)
74ALVC164245 - 16-bit dual supply translating transceiver; 3-state
74ALVCH162244 - 2.5 V / 3.3 V 16-bit buffer/line driver (3-state)
74ALVCH162245 - 16-bit bus transceiver with direction pin and 30 Ohm termination resistor (3-State)
74ALVCH16373 - 2.5 V / 3.3 V 16-bit D-type transparent latch (3-State)
74ALVCH16374 - 2.5 V / 3.3 V 16-bit edge-triggered D-type flip-flop (3-State)
74ALVC16244, 74ALVCH16244 - 2.5 V / 3.3 V 16-bit buffer/line driver (3-State)
74ALVC16245; 74ALVCH16245 - 16-bit transceiver with direction pin; 3-state
74ALVT162240 - 16-bit inverting buffer/driver with 30 Ohm termination resistors (3-State)
74ALVT162241 - 2.5V/3.3V 16-bit buffer/driver with 30 Ohm termination resistors (3-State)
74ALVT162244 - 2.5 V / 3.3 V 16-bit buffer/driver with 30 Ohm termination resistors (3-State)
74ALVT162245 - 2.5V/3.3V ALVT 16-bit transceiver with 30 Ohm termination resistors (3-State)
74ALVT16240 - 16-bit inverting buffer/driver; 3-state
74ALVT16241 - 16-bit buffer/driver; 3-state
74ALVT16244 - 2.5 V / 3.3 V 16-bit buffer/driver (3-State)
74ALVT16245 - 2.5V/3.3V ALVT 16-bit transceiver (3-State)
74ALVT16373 - 2.5 V / 3.3 V 16-bit transparent D-type latch (3-State)
74ALVT16374 - 16-bit edge-triggered D-type flip-flop; 3-state
74AVC16244 - 16-bit buffer/line driver; 3-state (3.6 V tolerant)
74AVC16245 - 16-bit transceiver with direction pin; 3-state (3.6 V tolerant)
74AVC16334A - 16-bit registered driver with inverted register enable and Dynamic Controlled Outputs(tm) (3-State)
74AVC16373 - 16-bit D-type transparent latch; 3.6 V tolerant; 3-state
74AVC16374 - 16-bit edge triggered D-type flip-flop; 3.6 V tolerant; 3-state
74AVCH16244 - 16-bit buffer/line driver; 3.6 V tolerant; 3-state
74AVCH16245 - 16-bit transceiver with direction pin; 3.6 V tolerant; 3-state
74AVCH16T245 - 16-bit dual supply translating transceiver with configurable voltage translation; 3-state
74LVC16240A - 16-bit buffer/line driver with 5 V tolerant inputs/outputs; inverting; 3-state
74LVC16241A - 16-bit buffer/line driver with 5 V tolerant inputs/outputs; 3-state
74LVCH162374A - 16-bit edge-triggered D-type flip-flop with 30 Ohm series termination resistors; 5 V input/output tolerant; 3-state
74LVCH16541A - 16-bit buffer/line driver; 3-state
74LVC162244A, 74LVCH162244A - 16-bit buffer/line driver; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state
74LVC162245A; 74LVCH162245A - 16-bit transceiver with direction pin, 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state
74LVC162373A; 74LVCH162373A - 16-bit D-type transparent latch; 30 Ohm series termination resistors; 5 V tolerant inputs/outputs; 3-state
74LVC16373A; 74LVCH16373A - 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state
74LVC16374A, 74LVCH16374A - 16-bit edge triggered D-type flip-flop with 5 V tolerant inputs/outputs; 3-state
74LVT162240A - 3.3 V LVT 16-bit inverting buffer/driver with 30 Ohm termination resistors (3-State)
74LVT162244B - 3.3 V 16-bit buffer/driver with 30 Ohm termination resistors
74LVT162245B - 3.3V LVT 16-bit transceiver with 30Ohm termination resistors (3-
74LVT162373 - 3.3 V LVT 16-bit transparent D-type latch with 30 Ohm termination resistors (3-State)
74LVT162374 - 3.3 V 16-bit edge-triggered D-type flip-flop with 30 Ohm termination resistors; 3-state
74LVT16373A - 3.3V LVT 16-bit transparent D-type latch (3-State)
74LVT16374A - 3.3V LVT 16-bit edge-triggered D-type flip-flop (3-State)
CBT16210 - 20-bit bus switch with 10-bit output enables
CBT6820 - 20-bit bus switch with precharged outputs and Schottky undershoot protection for live insertion
CBTD16210 - 20-bit level shifting bus switch with 10-bit output enables
GTL2000 - 22-bit bi-directional low voltage translator
HSTL16918 - 9-bit to 18-bit HSTL-to-LVTTL memory address latch
PCF8562 - Universal LCD driver for low multiplex rates
PCKV857 - 70-190 MHz differential 1:10 clock driver
SSTL16857 - 14-bit SSTL_2 registered driver with differential clock inputs
SSTV16857 - 14-bit SSTL_2 registered driver with differential clock inputs
SSTVF16857 - DDR PC1600-PC3200 14-bit SSTL_2 registered driver with differential clock inputs
Display
PCF8562 - Universal LCD driver for low multiplex rates
Interface and connectivity
GTL2000 - 22-bit bi-directional low voltage translator
PCF8562 - Universal LCD driver for low multiplex rates
SC28L201 - 3.3 V, 5 V UART, 3.125 Mbit/s, with 256-byte FIFO