NXP Semiconductors


Select site:

English

SOT364-1

SOT364-1 - plastic thin shrink small outline package; 56 leads; body width 6.1 mm

Outline drawing

Package versionPackage namePackage descriptionReference codesIssue date
SOT364-1
TSSOP56plastic thin shrink small outline package; 56 leads; body width 6.1 mmMO-153 (JEDEC); 2003-02-19

Related documents

Handling precautions
IC26_CHAPTER_3
Mounting and soldering
AN10365
Thermal design
IC26_CHAPTER_6
Wave soldering
SSOP-TSSOP-VSO-WAVE

Products in this package

Logic
74ABT16823A - 18-bit bus interface D-type flip-flop with reset and enable (3-State)
74ABT16841A - 20-bit bus interface latch (3-State)
74ABT16821A, 74ABTH16821A - 20-bit bus-interface D-type flip-flop; positive-edge trigger (3-State)
74ABT16827A, 74ABTH16827A - 20-bit buffer/line driver, non-inverting (3-State)
74ALVC162834A - 18-bit registered driver with inverted register enable and 30 Ohm termination resistors (3-State)
74ALVC162835A - 18-bit registered driver with 30 Ohm termination resistors (3-State)
74ALVC162836A - 20-bit registered driver with inverted register enable and 30 Ohm termination resistors (3-State)
74ALVC16834A - 18-bit registered driver with inverted register enable (3-State)
74ALVC16835A - 18-bit registered driver (3-State)
74ALVC16836A - 20-bit registered driver with inverted register enable (3-State)
74ALVCH162601 - 18-bit universal bus transceiver with 30 Ohm termination resistor; 3-state
74ALVCH162827 - 20-bit buffer/line driver, non-inverting, with 30 Ohm termination resistors (3-State)
74ALVCH16500 - 18-bit universal bus transceiver (3-State)
74ALVCH16501 - 18-bit universal bus transceiver (3-State)
74ALVCH16543 - 16-bit D-type registered transceiver; 3-state
74ALVCH16601 - 18-bit universal bus transceiver (3-State)
74ALVCH16646 - 16-bit transceiver/register (3-State)
74ALVCH16652 - 16-bit transceiver/register with dual enable; 3-state
74ALVCH16821 - 20-bit bus-interface D-type flip-flop' positive-edge trigger (3-State)
74ALVCH16823 - 18-bit bus-interface D-type flip-flop with reset and enable (3-State)
74ALVCH16825 - 18-bit buffer/driver (3-State)
74ALVCH16827 - 20-bit buffer/line driver, non-inverting (3-State)
74ALVCH16841 - 20-bit bus interface D-type latch (3-State)
74ALVCH16843 - 18-bit bus-interface D-type latch (3-State)
74ALVCH16952 - 16-bit registered transceiver (3-State)
74ALVT16260 - 12-bit to 24-bit multiplexed D-type latches; 3-state
74ALVT162821 - 2.5 V / 3.3 V 20-bit bus-interface D-type flip-flop, positive-edge trigger with 30 Ohm termination resistors (3-State)
74ALVT162823 - 18-bit bus-interface D-type flip-flop with reset and enable with 30 Ohm termination resistors; 3-state
74ALVT162827 - 20-bit buffer/line driver, non-inverting,with 30Ohm termination resistors (3-State)
74ALVT16501 - 18-bit universal bus transceiver; 3-state
74ALVT16543 - 2.5 V/3.3 V ALVT 16-bit registered transceiver (3-state)
74ALVT16601 - 18-bit universal bus transceiver; 3-state
74ALVT16652 - 2.5V/3.3V 16-bit bus transceiver/register (3-State)
74ALVT16821 - 20-bit bus interface D-type flip-flop; positive-edge trigger; 3-state
74ALVT16823 - 18-bit bus-interface D-type flip-flop with reset and enable; 3-state
74ALVT16827 - 20-bit buffer/line driver; non-inverting; 3-state
74AVC16834A - 18-bit registered driver with inverted register enable and Dynamic Controlled Outputs(TM) (3-State)
74AVC16835A - 18-bit registered driver with Dynamic Controlled Outputs(TM) (3-State)
74AVC16836A - 20-bit registered driver with inverted register enable and Dynamic Controlled Outputs(TM) (3-State)
74AVCM162834 - 18-bit registered driver with inverted register enable with 15 Ohm termination resistors (3-State)
74AVCM162835 - 18-bit registered driver with 15 Ohm termination resistors (3-State)
74AVCM162836 - 20-bit registered driver with inverted register enable with 15 Ohm termination resistors (3-State)
74CBTLV16211 - 24-bit bus switch
74LVT16500A - 3.3 V 18-bit universal bus transceiver; 3-state
74LVT16501A - 3.3 V LVT 18-bit universal bus transceiver; 3-state
74LVT16543A - 3.3V LVT 16-bit registered transceiver (3-State)
74LVT16646A - 3.3 V 16-bit bus transceiver; 3-state
74LVT16652A - 3.3 V 16-bit bus transceiver/register; 3-state
CBT16211 - 24-bit bus switch with 12-bit output enables
CBT16212 - 24-bit bus exchange switch with 12-bit output enables
CBT16292 - 12-bit 1-of-2 multiplexer/demultiplexer
CBT6832E - 16-bit controlled enable rate 1-of-2 multiplexer/demultiplexer with precharged outputs and Schottky undershoot protection for live insertion
CBTD16211 - 24-bit level shifting bus exchange switch with 12-bit output enables
CBTD16213 - 24-bit level shifting bus exchange switch with 12-bit output enables
GTL16612 - 18-bit GTL/GTL+ to LVTTL/TTL bidirectional universal translator (3-State)
PCA9505/06 - 40-bit I2C-bus I/O port with RESET, OE and INT
PCA9698 - 40-bit Fm I2C-bus advanced I/O port with RESET, OE and INT
PCF8576D - Universal LCD driver for low multiplex rates
PCK2023 - CK408 (66/100/133/200 MHz) spread spectrum differential system clock generator
Display
PCF8576D - Universal LCD driver for low multiplex rates
Interface and connectivity
PCA9504A - Glue chip 4
PCA9505/06 - 40-bit I2C-bus I/O port with RESET, OE and INT
PCA9698 - 40-bit Fm I2C-bus advanced I/O port with RESET, OE and INT
PCF8576D - Universal LCD driver for low multiplex rates
SC28L202 - Dual universal asynchronous receiver/transmitter (DUART)