NXP Semiconductors


Select site:

English

SOT402-1

SOT402-1 - plastic thin shrink small outline package; 14 leads; body width 4.4 mm

Outline drawing

Package versionPackage namePackage descriptionReference codesIssue date
SOT402-1
TSSOP14plastic thin shrink small outline package; 14 leads; body width 4.4 mmMO-153 (JEDEC); 2003-02-18

Related documents

Handling precautions
IC26_CHAPTER_3
Mounting and soldering
AN10365
Reflow soldering
sot402-1_fr
Thermal design
IC26_CHAPTER_6
Wave soldering
SSOP-TSSOP-VSO-WAVE

Products in this package

Automotive
TJA1082 - FlexRay node transceiver
Microcontrollers
P87LPC760 - Low power, low price, low pin count (14 pin) microcontroller with 1 kbyte OTP
P89LPC9102/9103/9107 - 8-bit microcontrollers with two-clock accelerated 80C51 core 1 kB 3 V byte-erasable flash with 8-bit A/D converter
P89LPC912/913/914 - 8-bit microcontrollers with two-clock 80C51 core, 1 kB 3 V flash with 128-byte RAM
P89LPC915/916/917 - 8-bit microcontrollers with accelerated two-clock 80C51 core 2 kB 3 V Flash with 8-bit A/D converter
Logic
74ABT00 - Quad 2-input NAND gate
74ABT02 - Quad 2-input NOR gate
74ABT04 - Hex inverter
74ABT08 - Quad 2-input AND gate
74ABT126 - Quad buffer; 3-state
74ABT20 - Dual 4-input NAND gate
74ABT32 - Quad 2-input OR gate
74ABT74 - Dual D-type flip-flop
74AHCU04 - Hex inverter
74AHC00; 74AHCT00 - Quad 2-input NAND gate
74AHC02; 74AHCT02 - Quad 2-input NOR gate
74AHC04; 74AHCT04 - Hex inverter
74AHC08; 74AHCT08 - Quad 2-input AND gate
74AHC125; 74AHCT125 - Quad buffer/line driver; 3-state
74AHC126; 74AHCT126 - Quad buffer/line driver; 3-state
74AHC132; 74AHCT132 - Quad 2-input NAND Schmitt trigger
74AHC14; 74AHCT14 - Hex inverting Schmitt trigger
74AHC164; 74AHCT164 - 8-bit serial-in/parallel-out shift register
74AHC30; 74AHCT30 - 8-input NAND gate
74AHC32; 74AHCT32 - Quad 2-input OR gate
74AHC74; 74AHCT74 - Dual D-type flip-flop with set and reset; positive-edge trigger
74AHC86; 74AHCT86 - Quad 2-input EXCLUSIVE-OR gate
74ALVC02 - Quad 2-input NOR gate
74ALVC04 - Hex inverter
74ALVC08 - Quad 2-input AND gate
74ALVC125 - Quad buffer/line driver; 3-state
74ALVC14 - Hex inverting Schmitt trigger
74ALVC32 - Quad 2-input OR gate
74ALVC74 - Dual D-type flip-flop with set and reset; positive-edge trigger
74HC4024 - 7-stage binary ripple counter
74HC73 - Dual JK flip-flop with reset; negative-edge trigger
74HCU04 - Hex inverter
74HC00; 74HCT00 - Quad 2-input NAND gate
74HC02; 74HCT02 - Quad 2-input NOR gate
74HC/HCT03 - Quad 2-input NAND gate
74HC04; 74HCT04 - Hex inverter
74HC08; 74HCT08 - Quad 2-input AND gate
74HC/HCT107 - Dual JK flip-flop with reset; negative-edge trigger
74HC/HCT10 - Triple 3-input NAND gate
74HC/HCT11 - Triple 3-input AND gate
74HC/HCT125 - Quad buffer/line driver; 3-state
74HC/HCT126 - Quad buffer/line driver; 3-state
74HC/HCT132 - Quad 2-input NAND Schmitt trigger
74HC/HCT14 - Hex inverting Schmitt trigger
74HC164; 74HCT164 - 8-bit serial-in, parallel-out shift register
74HC/HCT20 - Dual 4-input NAND gate
74HC_HCT27 - Triple 3-input NOR gate
74HC/HCT30 - 8-input NAND gate
74HC32; 74HCT32 - Quad 2-input OR gate
74HC393; 74HCT393 - Dual 4-bit binary ripple counter
74HC/HCT4002 - Dual 4-input NOR gate
74HC/HCT4016 - Quad bilateral switches
74HC4066; 74HCT4066 - Quad bilateral switches
74HC/HCT4075 - Triple 3-input OR gate
74HC74; 74HCT74 - Dual D-type flip-flop with set and reset; positive-edge trigger
74HC/HCT86 - Quad 2-input EXCLUSIVE-OR gate
74LV00 - Quad 2-input NAND gate
74LV02 - Quad 2-input NOR gate
74LV04 - Hex inverter
74LV08 - Quad 2-input AND gate
74LV125 - Quad buffer/line driver; 3-state
74LV132 - Quad 2-input NAND Schmitt trigger
74LV14 - Hex inverting Schmitt-trigger
74LV164 - 8-bit serial-in/parallel-out shift register
74LV32 - Quad 2-input OR gate
74LV393 - Dual 4-bit binary ripple counter
74LV4066 - Quad bilateral switches
74LV74 - Dual D-type flip-flop with set and reset; positive-edge trigger
74LV86 - Quad 2-input exclusive-OR gate
74LVC00A - Quad 2-input NAND gate
74LVC02A - Quad 2-input NOR gate
74LVC04A - Hex inverter
74LVC06A - Hex inverter with open-drain outputs
74LVC07A - Hex buffer with open-drain outputs
74LVC10A - Triple 3-input NAND gate
74LVC11 - Triple 3-input AND gate
74LVC125A - Quad buffer/line driver with 5 V tolerant input/outputs; 3-state
74LVC126A - Quad buffer/line driver with 5 Volt tolerant input/outputs; 3-state
74LVC132A - Quad 2-input NAND Schmitt trigger
74LVC14A - Hex inverting Schmitt-trigger with 5 V tolerant input
74LVC27 - Triple 3-input NOR gate
74LVC32A - Quad 2-input OR gate
74LVC38A - Quad 2-input NAND gate (open drain)
74LVC4066 - Quad bilateral switch
74LVC74A - Dual D-type flip-flop with set and reset; positive-edge trigger
74LVC86A - Quad 2-input EXCLUSIVE-OR gate
74LVCU04A - Hex inverter
74LVT00 - 3.3 V Quad 2-input NAND gate
74LVT02 - 3.3 V Quad 2-input NOR gate
74LVT04 - 3.3 V Hex inverter
74LVT08 - 3.3 V Quad 2-input AND gate
74LVT10 - 3.3 V Triple 3-input NAND gate
74LVT126 - 3.3 V quad buffer; 3-state
74LVT32 - 3.3 V Quad 2-input OR gate
74LVT74 - 3.3V Dual D-type flip-flop
74LVT125; 74LVTH125 - 3.3 V quad buffer; 3-state
74LVU04 - Hex inverter
74VHC02; 74VHCT02 - Quad 2-input NOR gate
74VHC08; 74VHCT08 - Quad 2-input AND gate
74VHC125; 74VHCT125 - Quad buffer/line driver; 3-state
74VHC126; 74VHCT126 - Quad buffer/line driver; 3-state
CBT3125 - Quadruple FET bus switch
CBT3126 - Quad FET bus switch
GTL2005 - Quad GTL/GTL+ to LVTTL/TTL bidirectional non-latched translator
GTL2014 - 4-bit LVTTL to GTL transceiver
GTL2034 - 4-bit GTL to GTL buffer
HEF40106B - Hex inverting Schmitt trigger
HEF4013B - Dual D-type flip-flop
HEF4069UB - Hex inverter
Interface and connectivity
GTL2005 - Quad GTL/GTL+ to LVTTL/TTL bidirectional non-latched translator
PCA2125 - SPI Real-time clock/calendar
PCF2123 - SPI Real time clock/calendar
TJA1082 - FlexRay node transceiver