NXP Semiconductors


Select site:

English

SOT457

SOT457 - Plastic surface-mounted package (TSOP6); 6 leads

Outline drawing

Package versionPackage namePackage descriptionReference codesIssue date
SOT457
TSOP6; SMT6; SSOT6; SC-74Plastic surface-mounted package (TSOP6); 6 leadsSC-74 (JEITA); 2006-03-16

Products in this package

Discretes
1PS74SB23 - Schottky barrier diode
BAS21VD - High-voltage switching diode array
BC807DS - PNP general purpose double transistor
BC817DPN - NPN/PNP general purpose transistor
BC817DS - NPN general purpose double transistor
BCM847BV; BCM847BS; BCM847DS - NPN/NPN matched double transistors
BCM857BV; BCM857BS; BCM857DS - PNP/PNP matched double transistors
BZA408B - Quadruple bidirectional ESD transient voltage suppressor
BZA418A - Quadruple ESD transient voltage suppressor
BZA420A - Quadruple ESD transient voltage suppressor
BZA456A - Quadruple ESD transient voltage suppressor
BZA462A - Quadruple ESD transient voltage suppressor
IP4220CZ6 - Dual USB 2.0 integrated ESD protection to IEC 61000-4-2 level 4
PBLS2001D - 20 V PNP BISS loadswitch
PBLS2002D - 20 V PNP BISS loadswitch
PBLS2003D - 20 V PNP BISS loadswitch
PBLS2004D - 20 V PNP BISS loadswitch
PBLS4001D - 40 V PNP BISS loadswitch
PBLS4002D - 40 V PNP BISS loadswitch
PBLS4003D - 40 V PNP BISS loadswitch
PBLS4004D - 40 V PNP BISS loadswitch
PBLS4005D - 40 V PNP BISS loadswitch
PBLS6001D - 60 V PNP BISS loadswitch
PBLS6002D - 60 V PNP BISS loadswitch
PBLS6003D - 60 V PNP BISS loadswitch
PBLS6004D - 60 V PNP BISS loadswitch
PBLS6005D - 60 V PNP BISS loadswitch
PBSS301ND - 20 V, 4 A NPN low VCesat (BISS) transistor
PBSS301PD - 20 V, 4 A PNP low VCEsat (BISS) transistor
PBSS302ND - 40 V, 4 A NPN low VCEsat (BISS) transistor
PBSS302PD - 40 V, 4 A PNP low VCesat (BISS) transistor
PBSS303ND - 60 V, 3 A NPN low VCEsat (BISS) transistor
PBSS303PD - 60 V, 3 A PNP low VCEsat (BISS) transistor
PBSS304ND - 80 V, 3 A NPN low VCEsat (BISS) transistor
PBSS304PD - 80 V, 3 A PNP low VCEsat (BISS) transistor
PBSS305ND - 100 V, 3 A NPN low VCEsat (BISS) transistor
PBSS305PD - 100 V, 2 A PNP low VCEsat (BISS) transistor
PBSS4140DPN - 40 V low VCEsat NPN/PNP transistor
PBSS4160DPN - 60 V, 1 A NPN/PNP low VCEsat (BISS) transistor
PBSS4160DS - 60 V, 1 A NPN/NPN low VCEsat (BISS) transistor
PBSS4240DPN - 40 V low VCEsat NPN/PNP transistor
PBSS4350D - 50 V low VCEsat NPN transistor
PBSS4420D - 20 V, 4 A NPN low VCEsat (BISS) transistor
PBSS4440D - 40 V NPN low VCEsat (BISS) transistor
PBSS5160DS - 60 V, 1 A PNP low VCEsat (BISS) transistor
PBSS5320D - 20 V low VCEsat PNP transistor
PBSS5350D - 50 V low VCEsat PNP transistor
PBSS5420D - 20 V, 4 A PNP low VCEsat (BISS) transistor
PBSS5440D - 40 V PNP low VCEsat (BISS) transistor
PBSS8110D - 100 V, 1 A NPN low VCEsat (BISS) transistor
PBSS9110D - 100 V, 1 A PNP low VCEsat (BISS) transistor
PEMD2; PIMD2; PUMD2 - NPN/PNP resistor-equipped transistors; R1 = 22 kOhm, R2 = 22 kOhm
PEMD3; PIMD3; PUMD3 - NPN/PNP resistor-equipped transistors; R1 = 10 kOhm, R2 = 10 kOhm
PESDxS4UD series - Quadruple ESD protection diode arrays in a SOT457 package
PESDxS5UD series - Fivefold ESD protection diode arrays
PIMH9; PUMH9; PEMH9 - NPN/NPN resistor-equipped transistors; R1 = 10 kOhm, R2 = 47 kOhm
PIMN31 - 500 mA, 50 V NPN/NPN double resistor-equipped transistor; R1 = 1 kOhm, R2 = 10 kOhm
PIMT1 - PNP general purpose double transistor
PIMZ2; PUMZ2 - NPN/PNP general-purpose double transistors
PMBTA42DS - NPN/NPN high-voltage double transistors
PMD2001D - MOSFET driver
PMD3001D - MOSFET driver
PMD9001D - MOSFET driver
PMD9002D - MOSFET driver
PMD9003D - MOSFET driver
PMD9010D - MOSFET driver
PMD9050D - MOSFET driver
PMEG6010AED - Low VF (MEGA) Schottky barrier diode
PMEM4010ND - NPN transistor/Schottky diode module
PMEM4010PD - PNP transistor/Schottky diode module
PMEM4020AND - NPN transistor/Schottky rectifier module
PMEM4020APD - PNP transistor/Schottky rectifier module
PMEM4020ND - NPN transistor/Schottky-diode module
PMEM4020PD - PNP transistor/Schottky-diode module
PRTR5V0U4AD - Integrated quad ultra-low capacitance ESD protection
PRTR5V0U4D - Integrated quad ultra-low capacity ESD protection
Logic
74HC2GU04 - Dual unbuffered inverter
74HC2G04; 74HCT2G04 - Dual inverter
74HC2G14; 74HCT2G14 - Dual inverting Schmitt trigger
74HC2G17; 74HCT2G17 - Dual non-inverting Schmitt-trigger
74HC2G34; 74HCT2G34 - Dual buffer gate
74LVC1G11 - Single 3-input AND gate
74LVC1G157 - Single 2-input multiplexer
74LVC1G175 - Single D-type flip-flop with reset; positive-edge trigger
74LVC1G18 - 1-of-2 non-inverting demultiplexer with 3-state deselected output
74LVC1G19 - 1-of-2 decoder/demultiplexer
74LVC1G3157 - 2-channel analog multiplexer/demultiplexer
74LVC1G332 - Single 3-input OR gate
74LVC1G386 - 3-input EXCLUSIVE-OR gate
74LVC1G57 - Low-power configurable multiple function gate
74LVC1G58 - Low-power configurable multiple function gate
74LVC1GX04 - X-tal driver
74LVC2G04 - Dual inverter
74LVC2G06 - Inverters with open-drain outputs
74LVC2G07 - Buffers with open-drain outputs
74LVC2G14 - Dual inverting Schmitt trigger with 5 V tolerant input
74LVC2G17 - Dual non-inverting Schmitt-trigger with 5 V tolerant input
74LVC2G34 - Dual buffer gate
74LVC2GU04 - Dual inverter
Power and power management
BSH207 - P-channel enhancement mode MOS transistor
PMN23UN - uTrenchmos (tm) ultra low level FET
PMN27UN - TrenchMOS (tm) ultra low level FET
PMN28UN - TrenchMOS (tm) ultra low level FET
PMN34LN - uTrenchMOS (tm) logic level FET
PMN34UN - uTrenchMOS (tm) ultra low level FET
PMN38EN - N-channel TrenchMOS logic level FET
PMN40LN - TrenchMOS (tm) logic level FET
PMN45EN - TrenchMOS (tm) enhanced logic level FET
PMN49EN - N-channel TrenchMOS logic level FET
PMN50XP - P-channel TrenchMOS extremely low level FET
PMN55LN - uTrenchMOS (tm) logic level FET
PVR100AD-B series - Voltage regulator series