NXP Semiconductors


Select site:

English

SOT496-1

SOT496-1 - plastic quad flat package; 80 leads (lead length 1.6 mm); body 14 x 14 x 2.7 mm

Outline drawing

Package versionPackage namePackage descriptionReference codesIssue date
SOT496-1
QFP80plastic quad flat package; 80 leads (lead length 1.6 mm); body 14 x 14 x 2.7 mmED-7311EE (JEITA); MS-022 (JEDEC); 135E06 (IEC); 2002-10-04