NXP Semiconductors


Select site:

English

SOT505-1

SOT505-1 - plastic thin shri small outline package; 8 leads; body width 3 mm

Outline drawing

Package versionPackage namePackage descriptionReference codesIssue date
SOT505-1
TSSOP8plastic thin shri small outline package; 8 leads; body width 3 mm2003-02-18

Products in this package

Amplifiers
TDA1308; TDA1308A - Class-AB stereo headphone driver
ESD, EMI and signal conditioning
PESD5V0L6UAS; PESD5V0L6US - Low capacitance 6-fold ESD protection diode arrays
PESD5V0L7BAS; PESD5V0L7BS - Low capacitance 7-fold bidirectional ESD protection diode arrays
Interface and connectivity
LM75A - Digital temperature sensor and thermal watchdog
LM75B - Digital temperature sensor and thermal watchdog
P82B96 - Dual bidirectional bus buffer
PCA9306 - Dual bidirectional I2C-bus and SMBus voltage-level translator
PCA9507 - 2-wire serial bus extender for HDMI DDC I2C-bus and SMBus
PCA9508 - Hot swappable level translating I2C-bus repeater
PCA9509 - Level translating I2C-bus/SMBus repeater
PCA9510A - Hot swappable I2C-bus and SMBus bus buffer
PCA9511A - Hot swappable I2C-bus and SMBus bus buffer
PCA9511 - Hot swappable I2C-bus and SMBus bus buffer
PCA9512A - Level shifting hot swappable I2C-bus and SMBus bus buffer
PCA9512 - Level shifting hot swappable I2C and SMBus buffer
PCA9513A; PCA9514A - Hot swappable I2C-bus and SMBus bus buffer
PCA9513; PCA9514 - Hot swappable I2C and SMBus bus buffer
PCA9515A - I2C-bus repeater
PCA9515 - I2C-bus repeater
PCA9517A - Level translating I2C-bus repeater
PCA9517 - Level translating I2C-bus repeater
PCA9530 - 2-bit I2C-bus LED dimmer
PCA9536 - 4-bit I²C-bus and SMBus I/O port
PCA9540B - 2-channel I2C-bus multiplexer
PCA9550 - 2-bit I2C-bus LED driver with programmable blink rates
PCA9553 - 4-bit I2C-bus LED driver with programmable blink rates
PCA9632 - 4-bit Fm+ I2C-bus low power LED driver
PCA9633 - 4-bit Fm+ I2C-bus LED driver
SA56004X - +/-1 deg Cel accurate, SMBus-compatible, 8-pin, remote/local digital temperature sensor with overtemperature alarms
SE95 - Ultra high accuracy digital temperature sensor and thermal watchdog
Logic
GTL2002 - 2-bit bidirectional low voltage translator
GTL2012 - 2-bit LVTTL to GTL transceiver
PCK2002P - 533 MHz PCI-X clock buffer
PTN3310/PTN3311 - High-speed serial logic translators
RF
SA58643 - Single-Pole Double-Throw (SPDT) switch