NXP Semiconductors


Select site:

English

SOT536-1

SOT536-1 - plastic low profile fine-pitch ball grid array package; 96 balls; body 13.5 x 5.5 x 1.05 mm

Outline drawing

Package versionPackage namePackage descriptionReference codesIssue date
SOT536-1
LFBGA96plastic low profile fine-pitch ball grid array package; 96 balls; body 13.5 x 5.5 x 1.05 mm2003-02-05

Related documents

Handling precautions
IC26_CHAPTER_3
Mounting and soldering
AN10365
Reflow soldering
sot536-1_fr
Thermal design
IC26_CHAPTER_6

Products in this package

Logic
74LVC32245A - 32-bit bus transceiver with direction pin; 5 V tolerant; 3-state
74LVCH322244A - 32-bit buffer/line driver; with 30 Ohm series termination resistors; 5 V input/output tolerant; 3-state
74LVCH322245A - 32-bit bus transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant; 3-state
74LVCH32244A - 32-bit buffer/line driver; 5 V input/output tolerant; 3-state
74LVCH32245A - 32-bit bus transceiver with direction pin; 5 V tolerant; 3-state
74LVCH32373A - 32-bit transparent D-type latch with 5 V tolerant inputs/outputs; 3-state
74LVCH32374A - 32-bit edge-triggered D-type flip-flop with 5 V tolerant inputs/outputs; 3-state
74LVT32374 - 3.3 V 32-bit edge-triggered D-type flip-flop; 3-state
SSTU32864 - 1.8 V configurable registered buffer for DDR2 RDIMM applications
SSTU32866 - 1.8 V 25-bit 1:1 or 14-bit 1:2 configurable registered buffer with parity for DDR2 RDIMM applications
SSTUA32864 - 1.8 V configurable registered buffer for DDR2-667 RDIMM applications
SSTUA32866 - 1.8 V 25-bit 1 : 1 or 14-bit 1 : 2 configurable registered buffer with parity for DDR2-667 RDIMM applications
SSTUB32864 - 1.8 V configurable registered buffer for DDR2-800 RDIMM applications
SSTUB32866 - 1.8 V 25-bit 1 : 1 or 14-bit 1 : 2 configurable registered buffer with parity for DDR2-800 RDIMM applications
SSTUG32866 - 1.8 V 25-bit 1 : 1 or 14-bit 1 : 2 configurable registered buffer with parity for DDR2-1G RDIMM applications
SSTUH32864 - 1.8 V high output drive configurable registered buffer for DDR2 RDIMM applications
SSTUH32866 - 1.8 V high output drive 25-bit 1 : 1 or 14-bit 1 : 2 configurable registered buffer with parity for DDR2 RDIMM applications
SSTUM32866 - 1.8 V 25-bit 1 : 1 or 14-bit 1 : 2 configurable registered buffer with parity for DDR2-1G RDIMM applications
SSTUP32866 - 1.8 V 25-bit 1 : 1 or 14-bit 1 : 2 configurable registered buffer with parity and programmable output for DDR2-800 RDIMMs
SSTV16859 - 2.5 V 13-bit to 26-bit SSTL_2 registered buffer for stacked DDR DIMM
SSTVF16859 - 13-bit 1 : 2 SSTL_2 registered buffer for DDR