NXP Semiconductors


Select site:

English

SOT617-1

SOT617-1 - plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 5 x 5 x 0.85 mm

Outline drawing

Package versionPackage namePackage descriptionReference codesIssue date
SOT617-1
HVQFN32plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 5 x 5 x 0.85 mmMO-220 (JEDEC); 2002-10-18

Related documents

Handling precautions
IC26_CHAPTER_3
Mounting and soldering
AN10365
HVQFN_mounting.pdf
Reflow soldering
sot617-1_fr
Thermal design
IC26_CHAPTER_6

Products in this package

Identification
TDA8025 - IC card interface
Amplifiers
NE58633 - Noise reduction class-D headphone driver amplifer
Data converters
UDA1380 - Stereo audio coder-decoder for MD, CD and MP3
Interface and connectivity
SC16C2550B - 5 V, 3.3 V and 2.5 V dual UART, 5 Mbit/s (max.), with 16-byte FIFOs
SC16C550B - 5 V, 3.3 V and 2.5 V UART with 16-byte FIFOs
SC16C650B - 5 V, 3.3 V and 2.5 V UART with 32-byte FIFOs and infrared (IrDA) encoder/decoder
SC16C652B - 5 V, 3.3 V and 2.5 V dual UART, 5 Mbit/s (max.) with 32-byte FIFOs and infrared (IrDA) encoder/decoder
SC16C750B - 5 V, 3.3 V and 2.5 V UART with 64-byte FIFOs
SC16C752B - 5 V, 3.3 V and 2.5 V dual UART, 5 Mbit/s (max.), with 64-byte FIFOs
SC16C850L - 1.8 V single UART, 5 Mbit/s (max.) with 128-byte FIFOs, infrared (IrDA) and 16 mode or 68 mode parallel bus interface
SC16C850SV - 1.8 V single UART, 20 Mbit/s (max.) with 128-byte FIFOs, infrared (IrDA), and XScale VLIO bus interface
SC16C850V - 1.8 V single UART, 5 Mbit/s (max.) with 128-byte FIFOs, infrared (IrDA), and XScale VLIO bus interface
SC16C852L - 1.8 V dual UART, 5 Mbit/s (max.) with 128-byte FIFOs, infrared (IrDA) and 16 mode or 68 mode bus interface
SC16IS752/SC16IS762 - Dual UART with I2C-bus/SPI interface, 64 bytes of transmit and receive FIFOs, IrDA SIR built-in support
SC68C752B - 5 V, 3.3 V and 2.5 V dual UART, 5 Mbit/s (max.), with 64-byte FIFOs and Motorola uP interface
Audio / video
NE58633 - Noise reduction class-D headphone driver amplifer
TDA18291HN - Low power DVB-H / T tuner
TDA18292 - Ultra low power multiband silicon tuner
TDA6508; TDA6508A; TDA6509; TDA6509A - 3-band mixer/oscillator and PLL for terrestrial tuners
TDA8262HN - Fully integrated satellite tuner
TDA8263HN - Fully integrated satellite tuner
UDA1380 - Stereo audio coder-decoder for MD, CD and MP3
RF
TDA18291HN - Low power DVB-H / T tuner
TDA18292 - Ultra low power multiband silicon tuner
TDA8262HN - Fully integrated satellite tuner
TDA8263HN - Fully integrated satellite tuner