NXP Semiconductors


Select site:

English

SOT763-1

SOT763-1 - plastic dual in-line compatible thermal enhanced very thin quad flat package; no leads; 16 terminals; body 2.5 x 3.5 x 0.85 mm

Outline drawing

Package versionPackage namePackage descriptionReference codesIssue date
SOT763-1
DHVQFN16plastic dual in-line compatible thermal enhanced very thin quad flat package; no leads; 16 terminals; body 2.5 x 3.5 x 0.85 mmMO-241 (JEDEC); 2003-01-27

Related documents

Handling precautions
IC26_CHAPTER_3
Mounting and soldering
AN10365
HVQFN_mounting.pdf
Reflow soldering
sot763-1_fr
Thermal design
IC26_CHAPTER_6

Products in this package

Logic
74AHC123A; 74AHCT123A - Dual retriggerable monostable multivibrator with reset
74AHC138; 74AHCT138 - 3-to-8 line decoder/demultiplexer; inverting
74AHC594; 74AHCT594 - 8-bit shift register with output register
74AHC595; 74AHCT595 - 8-bit serial-in/serial-out or parallel-out shift register with output latches; 3-state
74AVC4T245 - 4-bit dual supply translating transceiver with configurable voltage translation; 3-state
74AVCH4T245 - 4-bit dual supply translating transceiver with configurable voltage translation; 3-state
74HC590 - 8-bit binary counter with output register; 3-state
74HC123; 74HCT123 - Dual retriggerable monostable multivibrator with reset
74HC138; 74HCT138 - 3-to-8 line decoder, demultiplexer; inverting
74HC165; 74HCT165 - 8-bit parallel-in/serial-out shift register
74HC259; 74HCT259 - 8-bit addressable latch
74HC4017; 74HCT4017 - Johnson decade counter with 10 decoded outputs
74HC4040; 74HCT4040 - 12-stage binary ripple counter
74HC4051; 74HCT4051 - 8-Channel analog multiplexer/demultiplexer
74HC4052; 74HCT4052 - Dual 4-channel analog multiplexer/demultiplexer
74HC4053; 74HCT4053 - Triple 2-channel analog multiplexer/demultiplexer
74HC4060; 74HCT4060 - 14-stage binary ripple counter with oscillator
74HC423; 74HCT423 - Dual retriggerable monostable multivibrator with reset
74HC4851; 74HCT4851 - 8-channel analog multiplexer/demultiplexer with injection-current effect control
74HC4852; 74HCT4852 - Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control
74HC595; 74HCT595 - 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state
74LV123 - Dual retriggerable monostable multivibrator with reset
74LV138 - 3-to-8 line decoder/demultplexer; inverting
74LV139 - Dual 2-to-4 line decoder/demultiplexer
74LV259 - 8-bit adressable latch
74LVC138A - 3-to-8 line decoder/demultiplexer; inverting
74LVC139 - Dual 2-to-4 line decoder/demultiplexer
74LVC157A - Quad 2-input multiplexer
74LVC161 - Presettable synchronous 4-bit binary counter; asynchronous reset
74LVC163 - Presettable synchronous 4-bit binary counter; synchronous reset
74LVC169 - Presettable synchronous 4-bit up/down binary counter
74LVC257A - Quad 2-input multiplexer with 5 V tolerant inputs/outputs; 3-state
74LVC594A - 8-bit shift register with output register
74LVC595A - 8-bit serial-in/serial-out or parallel-out shift register; 3-state
CBT3257A - Quad 1-of-2 multiplexer/demultiplexer
NX5DV330 - Quad 1-of-2 video multiplexer/demultiplexer