NXP Semiconductors


Select site:

English

SOT815-1

SOT815-1 - plastic dual in-line compatible thermal enhanced very thin quad flat package; no leads; 24 terminals; body 3.5 x 5.5 x 0.85 mm

Outline drawing

Package versionPackage namePackage descriptionReference codesIssue date
SOT815-1
DHVQFN24plastic dual in-line compatible thermal enhanced very thin quad flat package; no leads; 24 terminals; body 3.5 x 5.5 x 0.85 mm2003-04-29

Related documents

Handling precautions
IC26_CHAPTER_3
Mounting and soldering
AN10365
HVQFN_mounting.pdf
Reflow soldering
sot815-1_fr
Thermal design
IC26_CHAPTER_6