NXP Semiconductors


Select site:

English

SOT838-1

SOT838-1 - plastic thermal enhanced low profile land grid array package; 68 lands; resin based; body 10 x 10 x 1.4 mm

Outline drawing

Package versionPackage namePackage descriptionReference codesIssue date
SOT838-1
HLLGA68Rplastic thermal enhanced low profile land grid array package; 68 lands; resin based; body 10 x 10 x 1.4 mm2007-11-14