NXP Semiconductors


Select site:

English

SOT891

SOT891 - plastic extremely thin small outline package; no leads; 6 terminals; body 1 x 1 x 0.5 mm

Outline drawing

Package versionPackage namePackage descriptionReference codesIssue date
SOT891
XSON6plastic extremely thin small outline package; no leads; 6 terminals; body 1 x 1 x 0.5 mm2007-05-15

Related documents

Handling precautions
IC26_CHAPTER_3
Reflow soldering
sot891_fr
Thermal design
SC18_CHAPTER_5

Products in this package

ESD, EMI and signal conditioning
PRTR5V0U2F; PRTR5V0U2K - Ultra low capacitance double rail-to-rail ESD protection
Logic
74AUP1G02 - Low-power 2-input NOR gate
74AUP1G06 - low-power inverter with open-drain output
74AUP1G07 - low-power buffer with open-drain output
74AUP1G0832 - Low-power 3-input AND-OR gate
74AUP1G08 - Low-power 2-input AND gate
74AUP1G09 - Low-power 2-input AND gate with open-drain
74AUP1G11 - Low-power 3-input AND gate
74AUP1G125 - Low-power buffer/line driver; 3-state
74AUP1G126 - Low-power buffer/line driver; 3-state
74AUP1G132 - Low-power 2-input NAND Schmitt trigger
74AUP1G14 - Low-power Schmitt-trigger inverter
74AUP1G157 - Low-power 2-input multiplexer
74AUP1G158 - Low-power 2-input multiplexer; inverting
74AUP1G175 - Low-power D-type flip-flop with reset; positive-edge trigger
74AUP1G17 - Low-power Schmitt trigger
74AUP1G18 - Low-power 1-of-2 demultiplexer with 3-state deselected output
74AUP1G240 - Low-power inverting buffer/line driver; 3-state
74AUP1G3208 - Low-power 3-input OR-AND gate
74AUP1G32 - Low-power 2-input OR gate
74AUP1G332 - Low-power 3-input OR gate
74AUP1G34 - Low-power buffer
74AUP1G373 - Low-power D-type transparent latch; 3-state
74AUP1G374 - Low-power D-type flip-flop; positive-edge trigger; 3-state
74AUP1G386 - Low-power 3-input EXCLUSIVE-OR gate
74AUP1G38 - Low-power 2-input NAND gate (open drain)
74AUP1G57 - Low-power configurable multiple function gate
74AUP1G58 - Low-power configurable multiple function gate
74AUP1G79 - Low-power D-type flip-flop; positive-edge trigger
74AUP1G80 - Low-power D-type flip-flop; positive-edge trigger
74AUP1G86 - Low-power 2-input EXCLUSIVE-OR gate
74AUP1G97 - Low-power configurable multiple function gate
74AUP1G98 - Low-power configurable multiple function gate
74AUP1GU04 - Low-power Schmitt-trigger buffer
74AUP1T34 - Low-power dual supply translating buffer
74AUP1T45 - Low-power dual supply translating transceiver; 3-state
74AUP1T57 - Low-power configurable gate with voltage-level translator
74AUP1T58 - Low-power configurable gate with voltage-level translator
74AUP1T97 - Low-power configurable gate with voltage-level translator
74AUP1T98 - Low-power configurable gate with voltage-level translator
74AUP1Z04 - Low-power X-tal driver with enable and internal resistor
74AUP1Z125 - Low-power X-tal driver with enable and internal resistor
74AUP2G04 - Low-power dual inverter
74AUP2G07 - Low-power dual buffer with open-drain output
74AUP2G14 - Low-power dual Schmitt trigger inverter
74AUP2G17 - Low-power dual Schmitt trigger
74AUP2G34 - Low-power dual buffer
74AUP2GU04 - Low-power dual unbuffered inverter
74CBTLV1G125 - Single bus switch
74LVC1G00 - Single 2-input NAND gate
74LVC1G02 - Single 2-input NOR gate
74LVC1G04 - Single inverter
74LVC1G06 - Inverter with open-drain output
74LVC1G07 - Buffer with open-drain output
74LVC1G08 - Single 2-input AND gate
74LVC1G10 - Single 3-input NAND gate
74LVC1G11 - Single 3-input AND gate
74LVC1G125 - Bus buffer/line driver; 3-state
74LVC1G126 - Bus buffer/line driver; 3-state
74LVC1G14 - Single Schmitt-trigger inverter
74LVC1G157 - Single 2-input multiplexer
74LVC1G175 - Single D-type flip-flop with reset; positive-edge trigger
74LVC1G17 - Single Schmitt trigger buffer
74LVC1G19 - 1-of-2 decoder/demultiplexer
74LVC1G3157 - 2-channel analog multiplexer/demultiplexer
74LVC1G32 - Single 2-input OR gate
74LVC1G332 - Single 3-input OR gate
74LVC1G34 - Single buffer
74LVC1G384 - Bilateral switch
74LVC1G38 - 2-input NAND gate; open drain
74LVC1G57 - Low-power configurable multiple function gate
74LVC1G58 - Low-power configurable multiple function gate
74LVC1G66 - Bilateral switch
74LVC1G79 - Single D-type flip-flop; positive-edge trigger
74LVC1G80 - Single D-type flip-flop; positive-edge trigger
74LVC1G86 - 2-input EXCLUSIVE-OR gate
74LVC1GU04 - Inverter
74LVC2G04 - Dual inverter
74LVC2G06 - Inverters with open-drain outputs
74LVC2G07 - Buffers with open-drain outputs
74LVC2G14 - Dual inverting Schmitt trigger with 5 V tolerant input
74LVC2G17 - Dual non-inverting Schmitt-trigger with 5 V tolerant input
74LVC2G34 - Dual buffer gate
74LVC2GU04 - Dual inverter
74LVC1T45; 74LVCH1T45 - Dual supply translating transceiver; 3-state
RF
BGU7003 - Wideband silicon germanium low-noise amplifier MMIC