NXP Semiconductors


Select site:

English

SOT903-1

SOT903-1 - plastic thermal enhanced low profile quad flat package; no leads; 64 terminals; resin based; body 9 x 9 x 1.6 mm

Outline drawing

Package versionPackage namePackage descriptionReference codesIssue date
SOT903-1
HLQFN64Rplastic thermal enhanced low profile quad flat package; no leads; 64 terminals; resin based; body 9 x 9 x 1.6 mm2007-11-14

Products in this package

Data converters & media processors
TDA18271HD - Silicon Tuner IC