NXP Semiconductors


Select site:

English

SOT996-2

SOT996-2 - plastic extremely thin small outline package; no leads; 8 terminals; UTLP based; body 3 x 2 x 0.5 mm

Outline drawing

Package versionPackage namePackage descriptionReference codesIssue date
SOT996-2
XSON8Uplastic extremely thin small outline package; no leads; 8 terminals; UTLP based; body 3 x 2 x 0.5 mm2007-12-21

Related documents

Handling precautions
IC26_CHAPTER_3
Reflow soldering
sot996-2_fr
Thermal design
IC26_CHAPTER_6

Products in this package

Sensors
LM75B - Digital temperature sensor and thermal watchdog
Logic
74AHC3GU04 - Inverter
74AHC2G00; 74AHCT2G00 - Dual 2-input NAND gate
74AHC2G08; 74AHCT2G08 - Dual 2-input AND gate
74AHC2G125; 74AHCT2G125 - Dual buffer/line driver; 3-state
74AHC2G126; 74AHCT2G126 - Dual buffer/line driver; 3-state
74AHC2G241; 74AHCT2G241 - Dual buffer/line driver; 3-state
74AHC2G32; 74AHCT2G32 - Dual 2-input OR gate
74AHC3G04; 74AHCT3G04 - Inverter
74AHC3G14; 74AHCT3G14 - Inverting Schmitt trigger
74AUP1G74 - Low-power D-type flip-flop with set and reset; positive-edge trigger
74AUP1G885 - Low-power dual function gate
74AUP2G00 - Low-power dual 2-input NAND gate
74AUP2G02 - Low-power dual 2-input NOR gate
74AUP2G08 - Low-power dual 2-input AND gate
74AUP2G125 - Low-power dual buffer/line driver; 3-state
74AUP2G126 - Low-power dual buffer/line driver; 3-state
74AUP2G132 - Low-power dual 2-input NAND Schmitt trigger
74AUP2G240 - Low-power dual inverting buffer/line driver; 3-state
74AUP2G241 - Low-power dual buffer/line driver; 3-state
74AUP2G32 - Low-power dual 2-input OR gate
74AUP2G38 - Low-power dual 2-input NAND gate; open drain
74AUP2G79 - Low-power dual D-type flip-flop; positive-edge trigger
74AUP2G80 - Low-power dual D-type flip-flop; positive-edge trigger
74AUP2G86 - Low-power dual 2-input EXCLUSIVE-OR gate
74AUP3G04 - Low-power triple inverter
74AVC2T45 - Dual-bit, dual-supply voltage level translator/transceiver 3-state
74AVCH2T45 - Dual-bit, dual-supply voltage level translator/transceiver; 3-state
74HC3GU04 - Inverter
74HC2G00; 74HCT2G00 - Dual 2-input NAND gate
74HC2G02; 74HCT2G02 - Dual 2-input NOR gate
74HC2G08; 74HCT2G08 - Dual 2-input AND gate
74HC2G126; 74HCT2G126 - Dual buffer/line driver; 3-state
74HC2G32; 74HCT2G32 - Dual 2-input OR gate
74HC2G86; 74HCT2G86 - Dual 2-input exclusive-OR gate
74HC3G04; 74HCT3G04 - Inverter
74HC3G06; 74HCT3G06 - Triple inverter with open-drain outputs
74HC3G07; 74HCT3G07 - Triple buffer with open-drain outputs
74LVC1G53 - 2-channel analog multiplexer/demultiplexer
74LVC1G74 - Single D-type flip-flop with set and reset; positive edge trigger
74LVC2G00 - Dual 2-input NAND gate
74LVC2G02 - Dual 2-input NOR gate
74LVC2G08 - Dual 2-input AND gate
74LVC2G125 - Dual bus buffer/line driver; 3-state
74LVC2G126 - Dual bus buffer/line driver; 3-state
74LVC2G241 - Dual buffer/line driver; 3-state
74LVC2G32 - Dual 2-input OR gate
74LVC2G38 - Dual 2-input NAND gate; open drain
74LVC2G53 - 2-channel analog multiplexer/demultiplexer
74LVC2G74 - Single D-type flip-flop with set and reset; positive edge trigger
74LVC3G06 - Triple inverter with open-drain output
74LVC3G34 - Triple buffer
74LVC2T45; 74LVCH2T45 - Dual-supply translating transceiver; 3-state
LM75B - Digital temperature sensor and thermal watchdog
NX3L1G53 - Low-ohmic single-pole double-throw analog switch
NX3L1T53 - Low-ohmic single-pole double-throw analog switch
NX3L2G384 - Dual low-ohmic single-pole single-throw analog switch
NX3L2G66 - Dual low-ohmic single-pole single-throw analog switch
NX3L2T66 - Dual low-ohmic single-pole single-throw analog switch
PCA9540B - 2-channel I2C-bus multiplexer
Interface and connectivity
LM75B - Digital temperature sensor and thermal watchdog
PCA9540B - 2-channel I2C-bus multiplexer