SOT1210: LFPAK33


Overview

Plastic, single ended surface mounted package (LFPAK33); 8 leads; 0.65 mm pitch; 2.7 mm x 3.4 mm x 0.9 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT1210 LFPAK33 surface mount single SMS 2.7 x 3.4 x 0.9 8 plastic
Manufacture Code Reference Codes Issue Date
SOT1210 2016-08-09