SOT1589-1: HUSON8


Overview

HUSON8, plastic, thermal enhanced ultra thin small outline; no leads; 8 terminals; 0.5 mm pitch; 2 mm x 2 mm x 0.6 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HUSON8 surface mount double HUSON 2 x 2 x 0.6 8 plastic
Manufacture Code Reference Codes Issue Date
98ASA00223D NON JEDEC(JEDEC 2017-06-11