SOT2159-1: HX2SON4


Overview

HX2SON4, thermal enhanced super thin small outline package, no leads, 4 terminals, 0.65 mm pitch, 1.6 mm x 1.6 mm x 0.32 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HX2SON4 surface mount bottom X2SON 1.6 x 1.6 x 0.32 4 plastic
Manufacture Code Reference Codes Issue Date
98ASA01843D 2021-11-29