SOT416: SC-75


Overview

plastic, surface-mounted package; 3 leads; 1 mm pitch; 1.6 mm x 0.75 mm x 0.9 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SC-75 surface mount double SOT 1.6 x 0.75 x 0.9 3 plastic
Manufacture Code Reference Codes Issue Date
SOT416 SC-75(EIAJ 2013-06-07
Part Description Quick access