SOT890-1

plastic very thin fine-pitch ball grid array package; 353 balls; top 152 lands; stackable; body 14 x 14 x 0.6 mm


Package Selector

Outline drawing

Package VersionPackage NamePackage DescriptionReference CodesIssue Date
SOT890-1VFBGA353Splastic very thin fine-pitch ball grid array package; 353 balls; top 152 lands; stackable; body 14 x 14 x 0.6 mm2006-08-17

How to search?