NXP Semiconductors logo
Select site:
English
Packing information page for SOD123F, standard product orientation 12NC ending 115. Tape reel smd

Packing information page for SOD123F, standard product orientation 12NC ending 115. Tape reel smd

+ Back to packing  + Packing method  + Product orientation  + Carrier tape dimensions  + Schematic reel drawing

Packing method





Package version 12NC ending Reel dimensions d x w (mm) SPQ/PQ (pcs) Reels per box Outer box dimensions l x w x h (mm)
SOD123F 115 180  x  8 3000 1 186  x  186  x  16


Product orientation





Carrier tape dimensions





A0 (mm) B0 (mm) K0 (mm) T (mm) P1 (mm) W (mm)
1.7 3.7 1.25 - 4.0 8