NXP Semiconductors logo
Select site:
English
Packing information page for SOD323, standard product orientation 12NC ending 135. Tape reel smd

Packing information page for SOD323, standard product orientation 12NC ending 135. Tape reel smd

+ Back to packing  + Packing method  + Product orientation  + Carrier tape dimensions  + Schematic reel drawing

Packing method





Package version 12NC ending Reel dimensions d x w (mm) SPQ/PQ (pcs) Reels per box Outer box dimensions l x w x h (mm)
SOD323 135 286  x  8 10000 1 293  x  293  x  18


Product orientation





Carrier tape dimensions





A0 (mm) B0 (mm) K0 (mm) T (mm) P1 (mm) W (mm)
1.2 2.85 1.2 - 4.0 8