NXP Semiconductors logo
Select site:
English
Packing information page for SOD57, standard product orientation 12NC ending 113. Reel pack axial radial

Packing information page for SOD57, standard product orientation 12NC ending 113. Reel pack axial radial

+ Back to packing  + Packing method  + Product orientation  + Carrier tape dimensions 

Packing method





Package version Taping width (mm) Taping method 12NC ending SPQ (pcs) PQ (pcs) Outer box dimensions l x w x h (mm)
SOD57 52 axial 113 5000 5000 356  x  356  x  88


Product orientation