NXP Semiconductors logo
Select site:
English
Packing information page for SOD68, standard product orientation 12NC ending 133. Ammo pack axial radial taped

Packing information page for SOD68, standard product orientation 12NC ending 133. Ammo pack axial radial taped

+ Back to packing  + Packing method  + Product orientation  + Carrier tape dimensions 

Packing method





Package version Taping width (mm) Taping method 12NC ending SPQ (pcs) PQ (pcs) Outer box dimensions l x w x h (mm)
SOD68 52 axial 133 10000 10000 263  x  73  x  124


Carrier tape dimensions





A0 (mm) B0 (mm) K0 (mm) T (mm) P1 (mm) W (mm)
- - - - - -