NXP Semiconductors logo
Select site:
English
Packing information page for SOT163-1, standard product orientation 12NC ending 115. Tape reel smd

Packing information page for SOT163-1, standard product orientation 12NC ending 115. Tape reel smd

+ Back to packing  + Packing method  + Product orientation  + Carrier tape dimensions  + Schematic reel drawing

Packing method





Package version 12NC ending Reel dimensions d x w (mm) SPQ/PQ (pcs) Reels per box Outer box dimensions l x w x h (mm)
SOT163-1 115 180  x  24 500 1 190  x  190  x  38


Product orientation





Carrier tape dimensions





A0 (mm) B0 (mm) K0 (mm) T (mm) P1 (mm) W (mm)
11.1 13.5 2.7 - 12.0 24