Select site:
English
Packing information page for SOT343F, standard product orientation 12NC ending 115. Tape reel smd

Packing information page for SOT343F, standard product orientation 12NC ending 115. Tape reel smd

+ Back to packing  + Packing method  + Product orientation  + Carrier tape dimensions  + Schematic reel drawing

Packing method





Package version 12NC ending Reel dimensions d x w (mm) SPQ/PQ (pcs) Reels per box Outer box dimensions l x w x h (mm)
SOT343F 115 180  x  8 3000 1 187  x  187  x  18


Product orientation





Carrier tape dimensions





A0 (mm) B0 (mm) K0 (mm) T (mm) P1 (mm) W (mm)
2.2 2.4 0.8 - 4.0 8