NXP Semiconductors logo
Select site:
English
Packing information page for SOT54, standard product orientation 12NC ending 116. Reel pack axial radial

Packing information page for SOT54, standard product orientation 12NC ending 116. Reel pack axial radial

+ Back to packing  + Packing method  + Product orientation  + Carrier tape dimensions 

Packing method





Package version Taping width (mm) Taping method 12NC ending SPQ (pcs) PQ (pcs) Outer box dimensions l x w x h (mm)
SOT54 18 radial 116 2000 10000 395  x  395  x  290


Product orientation