SOD66-113
Packing information page for SOD66, standard product orientation 12NC ending 113. Reel pack axial radial
Packing method
| Package version | Taping width (mm) | Taping method | 12NC ending | SPQ (pcs) | PQ (pcs) | Outer box dimensions l x w x h (mm) |
| SOD66 | 52 | axial | 113 | 5000 | 5000 | 356 x 356 x 88 |
How to search?
- In the keyword search you can search for one or more keywords, e.g. NXP or NXP Semiconductors.
- In the type number search you can search for a type number or part of a type number, e.g. bas or bas86.
- In the cross reference search you can search for an NXP or other manufacturer type number or part of a type number, e.g. INC or bas216.
- When you start typing, the search box will give you suggestions for type numbers or keywords.
- You can use wildcards to replace one (?) or more (*) characters in a search. E.g. bas?6 will find type numbers such as bas86, bas16 and bas56. Bas* will find all type numbers starting with bas and *44 will find type numbers such as 74ABT162244 and PCA9544A.
- To search for an exact match of two or more words, put the words between quotes, e.g. "total power".
- Wildcards won't work with the autosuggest option.
Follow us