Packing information page for SOT23, standard product orientation 12NC ending 235. Tape reel smd Packing method
Package version 12NC ending Reel dimensions d x w (mm) SPQ/PQ (pcs) Reels per box Outer box dimensions l x w x h (mm) SOT23 235 286 x 8 1000 1 293 x 293 x 18
Product orientation
Carrier tape dimensions
A0 (mm) B0 (mm) K0 (mm) P1 (mm) W (mm) 3.1 2.7 1.15 4.0 8
Packing information page for SOT23, standard product orientation 12NC ending 235. Tape reel smd Packing method
Package version 12NC ending Reel dimensions d x w (mm) SPQ/PQ (pcs) Reels per box Outer box dimensions l x w x h (mm) SOT23 235 286 x 8 1000 1 293 x 293 x 18
Product orientation
Carrier tape dimensions
A0 (mm) B0 (mm) K0 (mm) P1 (mm) W (mm) 3.1 2.7 1.15 4.0 8
Packing information page for SOT23, standard product orientation 12NC ending 235. Tape reel smd
Packing method
| Package version | 12NC ending | Reel dimensions d x w (mm) | SPQ/PQ (pcs) | Reels per box | Outer box dimensions l x w x h (mm) |
|---|---|---|---|---|---|
| SOT23 | 235 | 286 x 8 | 1000 | 1 | 293 x 293 x 18 |
Product orientation
Carrier tape dimensions
| A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) |
|---|---|---|---|---|
| 3.1 | 2.7 | 1.15 | 4.0 | 8 |




Follow us