SOT343R-135

Packing information page for SOT343R, standard product orientation 12NC ending 135. Tape reel smd

Packing method

Package version 12NC ending Reel dimensions d x w (mm) SPQ/PQ (pcs) Reels per box Outer box dimensions l x w x h (mm)
SOT343R 135 286  x  8 10000 1 293  x  293  x  18

Product orientation

Carrier tape dimensions

A0 (mm) B0 (mm) K0 (mm) P1 (mm) W (mm)
2.4 2.4 1.2 4.0 8

How to search?