Packing information page for SOT363, standard product orientation 12NC ending 115. Tape reel smd

Packing method

Package version 12NC ending Reel dimensions d x w (mm) SPQ/PQ (pcs) Reels per box Outer box dimensions l x w x h (mm)
SOT363 115 180  x  8 3000 1 186  x  186  x  16

Product orientation

Carrier tape dimensions

A0 (mm) B0 (mm) K0 (mm) P1 (mm) W (mm)
2.25 2.25 1.2 4.0 8

How to search?

Already registered to MyNXP? or Register