SOT365C-135

Packing information page for SOT365C, standard product orientation 12NC ending 135. Tape reel smd

Packing method

Package version 12NC ending Reel dimensions d x w (mm) SPQ/PQ (pcs) Reels per box Outer box dimensions l x w x h (mm)
SOT365C 135 330  x  72 160 1 451  x  446  x  207

Product orientation

Carrier tape dimensions

A0 (mm) B0 (mm) K0 (mm) P1 (mm) W (mm)
24.0 48.5 9.6 28.0 72

How to search?