SOT426-118

Packing information page for SOT426, standard product orientation 12NC ending 118. Tape reel smd

Packing method

Package version 12NC ending Reel dimensions d x w (mm) SPQ/PQ (pcs) Reels per box Outer box dimensions l x w x h (mm)
SOT426 118 330  x  24 800 1 340  x  340  x  38

Product orientation

Carrier tape dimensions

A0 (mm) B0 (mm) K0 (mm) P1 (mm) W (mm)
10.6 15.8 4.9 16.0 24

How to search?