SOT428-118

Packing information page for SOT428, standard product orientation 12NC ending 118. Tape reel smd

Packing method

Package version 12NC ending Reel dimensions d x w (mm) SPQ/PQ (pcs) Reels per box Outer box dimensions l x w x h (mm)
SOT428 118 330  x  16 2500 1 340  x  340  x  30

Product orientation

Carrier tape dimensions

A0 (mm) B0 (mm) K0 (mm) P1 (mm) W (mm)
7.0 10.5 2.5 8.0 16

How to search?