SOT467C-135

Packing information page for SOT467C, standard product orientation 12NC ending 135. Tape reel smd

Packing method

Package version 12NC ending Reel dimensions d x w (mm) SPQ/PQ (pcs) Reels per box Outer box dimensions l x w x h (mm)
SOT467C 135 330  x  32 400 1 341  x  338  x  49

Carrier tape dimensions

A0 (mm) B0 (mm) K0 (mm) P1 (mm) W (mm)
22.5 20.6 4.8 28.0 32

How to search?