SOT477A-115

Packing information page for SOT477A, standard product orientation 12NC ending 115. Tape reel smd

Packing method

Package version 12NC ending Reel dimensions d x w (mm) SPQ/PQ (pcs) Reels per box Outer box dimensions l x w x h (mm)
SOT477A 115 330  x  32 1300 1 341  x  338  x  49

Product orientation

Carrier tape dimensions

A0 (mm) B0 (mm) K0 (mm) P1 (mm) W (mm)
10.0 21.7 2.8 16.0 32

How to search?