Packing information page for SOT477B, standard product orientation 12NC ending 115. Tape reel smd
Packing method
| Package version | 12NC ending | Reel dimensions d x w (mm) | SPQ/PQ (pcs) | Reels per box | Outer box dimensions l x w x h (mm) |
|---|---|---|---|---|---|
| SOT477B | 115 | 330 x 32 | 600 | 1 | 341 x 338 x 49 |
Product orientation
Carrier tape dimensions
| A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) |
|---|---|---|---|---|
| 10.0 | 21.7 | 6.3 | ${mapping.get("CarrierTapeDimension_P1")} | 32 |




Follow us