SOT502A-135
Packing information page for SOT502A, standard product orientation 12NC ending 135. Tape reel smd
Packing method
| Package version | 12NC ending | Reel dimensions d x w (mm) | SPQ/PQ (pcs) | Reels per box | Outer box dimensions l x w x h (mm) |
| SOT502A | 135 | 330 x 44 | 300 | 1 | 341 x 338 x 61 |
Carrier tape dimensions
| A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) |
| 24.0 | 34.5 | 4.85 | 28.0 | 44 |
How to search?
- In the keyword search you can search for one or more keywords, e.g. NXP or NXP Semiconductors.
- In the type number search you can search for a type number or part of a type number, e.g. bas or bas86.
- In the cross reference search you can search for an NXP or other manufacturer type number or part of a type number, e.g. INC or bas216.
- When you start typing, the search box will give you suggestions for type numbers or keywords.
- You can use wildcards to replace one (?) or more (*) characters in a search. E.g. bas?6 will find type numbers such as bas86, bas16 and bas56. Bas* will find all type numbers starting with bas and *44 will find type numbers such as 74ABT162244 and PCA9544A.
- To search for an exact match of two or more words, put the words between quotes, e.g. "total power".
- Wildcards won't work with the autosuggest option.
Follow us